MCCB Accessory - EasyPact CVS Accessory,EZEAX,Auxiliary Switch 1 C/O for EZC250

Share
In stock
SKU
EZEAX
Regular Price ₹ 1,450 Special Price ₹ 783
46% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
EZC250
EZCV250
 
range
EasyPact
 
device short name
AX
 
product or component type
Switch
 
device application
Signalling
 
range compatibility
EZC circuit breaker
EZCV circuit breaker
 
signal contacts composition
1 NO/NC
 
Complementary
auxiliary contacts type
Standard
 
[Ith] conventional free air thermal current
5 A
 
[Ie] rated operational current
AC-12: 3 A at 250 V AC 50/60 Hz
AC-12: 5 A at 125 V AC 50/60 Hz
AC-12: 5 A at 24 V AC 50/60 Hz
AC-12: 5 A at 48 V AC 50/60 Hz
AC-15: 2 A at 250 V AC 50/60 Hz
AC-15: 3 A at 125 V AC 50/60 Hz
AC-15: 5 A at 24 V AC 50/60 Hz
AC-15: 5 A at 48 V AC 50/60 Hz
DC-12: 0.2 A at 250 V DC
DC-12: 0.4 A at 125 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 4 A at 24 V DC
DC-14: 0.2 A at 250 V DC
DC-14: 0.4 A at 125 V DC
DC-14: 1 A at 48 V DC
DC-14: 3 A at 24 V DC
 
minimum load
10 mA at 24 V
 
auxiliary connection terminal
Lead wire

 

 

More Information
Product Name MCCB Accessory - EasyPact CVS Accessory,EZEAX,Auxiliary Switch 1 C/O for EZC250
Range Name EasyPact EZC Accessory
Category MCCB Accessory
Tax Class GST-18
Color White
Write Your Own Review
You're reviewing:MCCB Accessory - EasyPact CVS Accessory,EZEAX,Auxiliary Switch 1 C/O for EZC250
Your Rating

No sellers found for this product.