MCCB Accessory - EasyPact CVS Accessory,EZAUX11,Alarm - Auxiliary Switch for EZC100

Share
In stock
SKU
EZAUX11
Regular Price ₹ 1,770 Special Price ₹ 956
46% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
EZC100
 
range
EasyPact
 
device short name
AL
AX
 
product or component type
Switch
 
device application
Signalling
Alarm
 
range compatibility
EZC circuit breaker
 
signal contacts composition
2 NO/NC
 
Complementary
auxiliary contacts type
Standard
 
[Ith] conventional free air thermal current
5 A
 
[Ie] rated operational current
AC-12: 3 A at 250 V AC 50/60 Hz
AC-12: 5 A at 125 V AC 50/60 Hz
AC-12: 5 A at 24 V AC 50/60 Hz
AC-12: 5 A at 48 V AC 50/60 Hz
AC-15: 2 A at 250 V AC 50/60 Hz
AC-15: 3 A at 125 V AC 50/60 Hz
AC-15: 5 A at 24 V AC 50/60 Hz
AC-15: 5 A at 48 V AC 50/60 Hz
DC-12: 0.2 A at 250 V DC
DC-12: 0.4 A at 125 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 4 A at 24 V DC
DC-14: 0.2 A at 250 V DC
DC-14: 0.4 A at 125 V DC
DC-14: 1 A at 48 V DC
DC-14: 3 A at 24 V DC
 
minimum load
10 mA at 24 V
 
auxiliary connection terminal
Lead wire
More Information
Product Name MCCB Accessory - EasyPact CVS Accessory,EZAUX11,Alarm - Auxiliary Switch for EZC100
Range Name EasyPact EZC Accessory
Category MCCB Accessory
Tax Class GST-18
Color White
Write Your Own Review
You're reviewing:MCCB Accessory - EasyPact CVS Accessory,EZAUX11,Alarm - Auxiliary Switch for EZC100
Your Rating

No sellers found for this product.