MCCB Accessory - EasyPact CVS Accessory,EZAUX10,Auxiliary Switch 1 C/O for EZC100

Share
In stock
SKU
EZAUX10
Regular Price ₹ 1,190 Special Price ₹ 643
46% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
EZC100
 
range
EasyPact
 
device short name
AX
 
product or component type
Switch
 
device application
Signalling
 
range compatibility
EZC circuit breaker
 
signal contacts composition
1 NO/NC
 
Complementary
auxiliary contacts type
Standard
 
[Ith] conventional free air thermal current
5 A
 
[Ie] rated operational current
AC-12: 3 A at 250 V AC 50/60 Hz
AC-12: 5 A at 125 V AC 50/60 Hz
AC-12: 5 A at 24 V AC 50/60 Hz
AC-12: 5 A at 48 V AC 50/60 Hz
AC-15: 2 A at 250 V AC 50/60 Hz
AC-15: 3 A at 125 V AC 50/60 Hz
AC-15: 5 A at 24 V AC 50/60 Hz
AC-15: 5 A at 48 V AC 50/60 Hz
DC-12: 0.2 A at 250 V DC
DC-12: 0.4 A at 125 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 4 A at 24 V DC
DC-14: 0.2 A at 250 V DC
DC-14: 0.4 A at 125 V DC
DC-14: 1 A at 48 V DC
DC-14: 3 A at 24 V DC
 
minimum load
10 mA at 24 V
 
auxiliary connection terminal
Lead wire
More Information
Product Name MCCB Accessory - EasyPact CVS Accessory,EZAUX10,Auxiliary Switch 1 C/O for EZC100
Range Name EasyPact EZC Accessory
Category MCCB Accessory
Tax Class GST-18
Color White
Write Your Own Review
You're reviewing:MCCB Accessory - EasyPact CVS Accessory,EZAUX10,Auxiliary Switch 1 C/O for EZC100
Your Rating

No sellers found for this product.