calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
plug-in kit, Compact NSX 100/160/250, 3 poles
COMPACT PLUG IN BASE KIT 3P
- Description
- Specifications
- Reviews
Description
This is a plug-in kit for 3 poles Compact NSX 100/160/250 fixed circuit breakers. A plug-in configuration is made by adding a plug-in kit to a fixed Compact NSX device. This kit includes a plug-in base (LV429266), 3 power connections (LV429268), 2 short terminal shields (LV429515) and a safety trip interlock (LV429270). A plug-in configuration allows to install or extract rapidly and easily the circuit breaker from its base. This operation can be done without connecting or disconnecting the power circuit.
Overview
| Product Name | COMPACT PLUG IN BASE KIT 3P |
|---|---|
| Range Name | ComPact NSX |
| Tax Class | GST-18 |
| Current Rating | 250A |
| Number of Poles | 3P |
| Short Description | plug-in kit, Compact NSX 100/160/250, 3 poles |
Reviews
Description
This is a plug-in kit for 3 poles Compact NSX 100/160/250 fixed circuit breakers. A plug-in configuration is made by adding a plug-in kit to a fixed Compact NSX device. This kit includes a plug-in base (LV429266), 3 power connections (LV429268), 2 short terminal shields (LV429515) and a safety trip interlock (LV429270). A plug-in configuration allows to install or extract rapidly and easily the circuit breaker from its base. This operation can be done without connecting or disconnecting the power circuit.
Overview
| Product Name | COMPACT PLUG IN BASE KIT 3P |
|---|---|
| Range Name | ComPact NSX |
| Tax Class | GST-18 |
| Current Rating | 250A |
| Number of Poles | 3P |
| Short Description | plug-in kit, Compact NSX 100/160/250, 3 poles |