SCREW CLAMP BASE 12A
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
Power base, TeSys U, 3P, 12A/690V
SCREW CLAMP BASE 12A
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
TeSys U standard power base, 3 poles (3NO), 12A/690V, to be completed with a control unit LUC to form a TeSys U starter controller, for 3-phase motor applications up to 5.5kW@400V. Base composed of power contacts, control coil, rotary handle, with a modular design for additional modules to form a "all in one" starter controller with basic or advanced protection and control functions. It is equipped with a control terminal block, and blanking shutters covering the empty cavities. It provides a high breaking capacity Icu 50kA@400V, start-stop control guaranteed for 3600 cycles/hour. Very compact (45mm width), DIN-rail mounting and screw fixing, with a padlockable rotary handle. Certified when used in conjunction with a LUC control unit (IEC, UL, CSA, CCC, EAC, Marine),
Overview
| Product Name | SCREW CLAMP BASE 12A |
|---|---|
| Tax Class | GST-18 |
| Short Description | Power base, TeSys U, 3P, 12A/690V |
| Range | TESYS |
| Product name | TESYS ULTRA |
| Device short name | LUB |
| Product or component type | NON REVERSING POWER BASE |
| Device application | MOTOR CONTROLMOTOR PROTECTION |
| Poles description | 3P |
| Suitability for isolation | YES |
| [Ue] rated operational voltage | 690 V AC FOR POWER CIRCUIT |
| Network frequency | 40...60 HZ |
| [Ith] conventional free air thermal current | 12 A |
| [Ie] rated operational current | 12 A AT |
| Utilisation category | AC-43AC-44AC-41 |
| [Ics] rated service breaking capacity | 50 KA AT 230 V50 KA AT 440 V10 KA AT 500 V4 KA AT 690 V |
| Auxiliary contact composition | 1 NO + 1 NC |
| Auxiliary contacts type | TYPE LINKED CONTACTS (1 NO + 1 NC) CONFORMING TO IEC 60947-4-1 TYPE MIRROR CONTACT (1 NC) CONFORMING TO IEC 60947-1 |
| [Uc] control circuit voltage | 24 V AC 50/60 HZ24 V DC48...72 V AC 50/60 HZ48...72 V DC110...240 V AC 50/60 HZ110...220 V DC |
| Typical current consumption | 130 MA AT 24 V DC I MAXIMUM WHILE CLOSING WITH LUCA, LUCB, LUCC, LUCD140 MA AT 24 V AC I MAXIMUM WHILE CLOSING WITH LUCA, LUCB, LUCC, LUCD150 MA AT 24 V DC I MAXIMUM WHILE CLOSING WITH LUCM280 MA AT 110...220 V DC I MAXIMUM WHILE CLOSING WITH LUCA, LUCB, LUCC, LUCD280 MA AT 110...240 V AC I MAXIMUM WHILE CLOSING WITH LUCA, LUCB, LUCC, LUCD280 MA AT 48...72 V AC I MAXIMUM WHILE CLOSING WITH LUCA, LUCB, LUCC, LUCD280 MA AT 48...72 V DC I MAXIMUM WHILE CLOSING WITH LUCA, LUCB, LUCC, LUCD35 MA AT 110...220 V DC I RMS SEALED WITH LUCA, LUCB, LUCC, LUCD35 MA AT 110...240 V AC I RMS SEALED WITH LUCA, LUCB, LUCC, LUCD35 MA AT 48...72 V AC I RMS SEALED WITH LUCA, LUCB, LUCC, LUCD35 MA AT 48...72 V DC I RMS SEALED WITH LUCA, LUCB, LUCC, LUCD60 MA AT 24 V DC I RMS SEALED WITH LUCA, LUCB, LUCC, LUCD70 MA AT 24 V AC I RMS SEALED WITH LUCA, LUCB, LUCC, LUCD70 MA AT 24 V DC I RMS SEALED WITH LUCM |
| Heat dissipation | 2 W FOR CONTROL CIRCUIT WITH LUCA, LUCB, LUCC, LUCD1.7 W FOR CONTROL CIRCUIT WITH LUCM |
| Safety reliability level | B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Operating time | 35 MS OPENING WITH LUCA, LUCB, LUCC, LUCD, LUCM FOR CONTROL CIRCUIT50 MS AT >= 72 V CLOSING WITH LUCA, LUCB, LUCC, LUCD FOR CONTROL CIRCUIT60 MS AT 48 V CLOSING WITH LUCA, LUCB, LUCC, LUCD FOR CONTROL CIRCUIT70 MS AT 24 V CLOSING WITH LUCA, LUCB, LUCC, LUCD FOR CONTROL CIRCUIT75 MS CLOSING WITH LUCM FOR CONTROL CIRCUIT |
| Mechanical durability | 15 MCYCLES |
| maximum operating rate | 3600 CYC/H |
| Product certifications | CEULCSACCCEACASEFAATEXMarine |
| Standards | EN 60947-6-2IEC 60947-6-2UL 60947-4-1, WITH PHASE BARRIERCSA C22.2 NO 60947-4-1, WITH PHASE BARRIER |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-6-2 (POLLUTION DEGREE 3)600 V CONFORMING TO UL 60947-4-1600 V CONFORMING TO CSA C22.2 NO 60947-4-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-6-2 |
| Safe separation of circuit | 400 V SELV BETWEEN THE CONTROL AND AUXILIARY CIRCUITS CONFORMING TO IEC 60947-1 APPENDIX N400 V SELV BETWEEN THE CONTROL OR AUXILIARY CIRCUIT AND THE MAIN CIRCUIT CONFORMING TO IEC 60947-1 APPENDIX N |
| Fixing mode | CLIPPED (DIN RAIL)SCREW-FIXED (PLATE) |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 0.34…1.5 MM² FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 0.75…1.5 MM² FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 0.75…1.5 MM² RIGIDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 0.34…1.5 MM² FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 0.75…1.5 MM² FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 0.75…1.5 MM² RIGIDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…10 MM² RIGIDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…6 MM² FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 2.5…10 MM² FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…6 MM² FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…6 MM² RIGIDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1.5…6 MM² FLEXIBLE WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 0.8…1.2 N.M FLAT SCREWDRIVER 5 MMCONTROL CIRCUIT: 0.8…1.2 N.M PHILIPS NO 1 SCREWDRIVER 5 MMPOWER CIRCUIT: 1.9…2.5 N.M FLAT SCREWDRIVER 6 MMPOWER CIRCUIT: 1.9…2.5 N.M PHILIPS NO 2 SCREWDRIVER 6 MMPOWER CIRCUIT: 1.9…2.5 N.M POZIDRIV NO 2 SCREWDRIVER 6 MM |
| Width | 45 MM |
| Height | 154 MM |
| Depth | 126 MM |
| Product weight | 0.9 KG |
| Compatibility code | LUB |
| IP degree of protection | IP20 CONFORMING TO IEC 60947-1 (FRONT PANEL AND WIRED TERMINALS)IP20 CONFORMING TO IEC 60947-1 (OTHER FACES)IP40 CONFORMING TO IEC 60947-1 (FRONT PANEL OUTSIDE CONNECTION ZONE) |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| Ambient air temperature for operation | -25…60 °C WITH LUCM-25…70 °C WITH LUCA, LUCB, LUCC, LUCD |
| Ambient air temperature for storage | -40…85 °C |
| Fire resistance | 960 °C PARTS SUPPORTING LIVE COMPONENTS CONFORMING TO IEC 60695-2-12650 °C CONFORMING TO IEC 60695-2-12 |
| Operating altitude | 2000 M |
| Shock resistance | 10 GN POWER POLES OPEN CONFORMING TO IEC 60068-2-2715 GN POWER POLES CLOSED CONFORMING TO IEC 60068-2-27 |
| Vibration resistance | 2 GN (F= 5…300 HZ) POWER POLES OPEN CONFORMING TO IEC 60068-2-274 GN (F= 5…300 HZ) POWER POLES CLOSED CONFORMING TO IEC 60068-2-27 |
| Resistance to electrostatic discharge | 8 KV LEVEL 3 IN OPEN AIR CONFORMING TO IEC 61000-4-28 KV LEVEL 4 ON CONTACT CONFORMING TO IEC 61000-4-2 |
| Non-dissipating shock wave | 1 KV SERIAL MODE 24...240 V AC CONFORMING TO IEC 60947-6-21 KV SERIAL MODE 48...220 V DC CONFORMING TO IEC 60947-6-22 KV COMMON MODE 24...240 V AC CONFORMING TO IEC 60947-6-22 KV COMMON MODE 48...220 V DC CONFORMING TO IEC 60947-6-2 |
| Resistance to fast transients | 2 KV CLASS 3 SERIAL LINK CONFORMING TO IEC 61000-4-44 KV CLASS 4 ALL CIRCUITS EXCEPT FOR SERIAL LINK CONFORMING TO IEC 61000-4-4 |
| Resistance to radiated fields | 10 V/M 3 CONFORMING TO IEC 61000-4-3 |
| Immunity to radioelectric fields | 10 V CONFORMING TO IEC 61000-4-6 |
| Immunity to microbreaks | 3 MS FOR CONTROL CIRCUIT |
| Immunity to voltage dips | 70 % / 500 MS CONFORMING TO IEC 61000-4-11 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.200 CM |
| Package 1 Width | 13.500 CM |
| Package 1 Length | 17.000 CM |
| Package 1 Weight | 844.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 8.698 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 160 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 147.668 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 56 |
| Total lifecycle Carbon footprint | 25 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7.8776423721730096 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.45090414067462964 |
| Carbon footprint of the distribution phase [A4] | 0.5 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.06401350054154153 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14.924864966718356 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 15 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2.0636392646569353 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| SCIP Number | 61f5a085-dfde-4214-b2cf-ba3cfe0c33b4 |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
TeSys U standard power base, 3 poles (3NO), 12A/690V, to be completed with a control unit LUC to form a TeSys U starter controller, for 3-phase motor applications up to 5.5kW@400V. Base composed of power contacts, control coil, rotary handle, with a modular design for additional modules to form a "all in one" starter controller with basic or advanced protection and control functions. It is equipped with a control terminal block, and blanking shutters covering the empty cavities. It provides a high breaking capacity Icu 50kA@400V, start-stop control guaranteed for 3600 cycles/hour. Very compact (45mm width), DIN-rail mounting and screw fixing, with a padlockable rotary handle. Certified when used in conjunction with a LUC control unit (IEC, UL, CSA, CCC, EAC, Marine),
Overview
| Product Name | SCREW CLAMP BASE 12A |
|---|---|
| Tax Class | GST-18 |
| Short Description | Power base, TeSys U, 3P, 12A/690V |
| Range | TESYS |
| Product name | TESYS ULTRA |
| Device short name | LUB |
| Product or component type | NON REVERSING POWER BASE |
| Device application | MOTOR CONTROLMOTOR PROTECTION |
| Poles description | 3P |
| Suitability for isolation | YES |
| [Ue] rated operational voltage | 690 V AC FOR POWER CIRCUIT |
| Network frequency | 40...60 HZ |
| [Ith] conventional free air thermal current | 12 A |
| [Ie] rated operational current | 12 A AT |
| Utilisation category | AC-43AC-44AC-41 |
| [Ics] rated service breaking capacity | 50 KA AT 230 V50 KA AT 440 V10 KA AT 500 V4 KA AT 690 V |
| Auxiliary contact composition | 1 NO + 1 NC |
| Auxiliary contacts type | TYPE LINKED CONTACTS (1 NO + 1 NC) CONFORMING TO IEC 60947-4-1 TYPE MIRROR CONTACT (1 NC) CONFORMING TO IEC 60947-1 |
| [Uc] control circuit voltage | 24 V AC 50/60 HZ24 V DC48...72 V AC 50/60 HZ48...72 V DC110...240 V AC 50/60 HZ110...220 V DC |
| Typical current consumption | 130 MA AT 24 V DC I MAXIMUM WHILE CLOSING WITH LUCA, LUCB, LUCC, LUCD140 MA AT 24 V AC I MAXIMUM WHILE CLOSING WITH LUCA, LUCB, LUCC, LUCD150 MA AT 24 V DC I MAXIMUM WHILE CLOSING WITH LUCM280 MA AT 110...220 V DC I MAXIMUM WHILE CLOSING WITH LUCA, LUCB, LUCC, LUCD280 MA AT 110...240 V AC I MAXIMUM WHILE CLOSING WITH LUCA, LUCB, LUCC, LUCD280 MA AT 48...72 V AC I MAXIMUM WHILE CLOSING WITH LUCA, LUCB, LUCC, LUCD280 MA AT 48...72 V DC I MAXIMUM WHILE CLOSING WITH LUCA, LUCB, LUCC, LUCD35 MA AT 110...220 V DC I RMS SEALED WITH LUCA, LUCB, LUCC, LUCD35 MA AT 110...240 V AC I RMS SEALED WITH LUCA, LUCB, LUCC, LUCD35 MA AT 48...72 V AC I RMS SEALED WITH LUCA, LUCB, LUCC, LUCD35 MA AT 48...72 V DC I RMS SEALED WITH LUCA, LUCB, LUCC, LUCD60 MA AT 24 V DC I RMS SEALED WITH LUCA, LUCB, LUCC, LUCD70 MA AT 24 V AC I RMS SEALED WITH LUCA, LUCB, LUCC, LUCD70 MA AT 24 V DC I RMS SEALED WITH LUCM |
| Heat dissipation | 2 W FOR CONTROL CIRCUIT WITH LUCA, LUCB, LUCC, LUCD1.7 W FOR CONTROL CIRCUIT WITH LUCM |
| Safety reliability level | B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Operating time | 35 MS OPENING WITH LUCA, LUCB, LUCC, LUCD, LUCM FOR CONTROL CIRCUIT50 MS AT >= 72 V CLOSING WITH LUCA, LUCB, LUCC, LUCD FOR CONTROL CIRCUIT60 MS AT 48 V CLOSING WITH LUCA, LUCB, LUCC, LUCD FOR CONTROL CIRCUIT70 MS AT 24 V CLOSING WITH LUCA, LUCB, LUCC, LUCD FOR CONTROL CIRCUIT75 MS CLOSING WITH LUCM FOR CONTROL CIRCUIT |
| Mechanical durability | 15 MCYCLES |
| maximum operating rate | 3600 CYC/H |
| Product certifications | CEULCSACCCEACASEFAATEXMarine |
| Standards | EN 60947-6-2IEC 60947-6-2UL 60947-4-1, WITH PHASE BARRIERCSA C22.2 NO 60947-4-1, WITH PHASE BARRIER |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-6-2 (POLLUTION DEGREE 3)600 V CONFORMING TO UL 60947-4-1600 V CONFORMING TO CSA C22.2 NO 60947-4-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-6-2 |
| Safe separation of circuit | 400 V SELV BETWEEN THE CONTROL AND AUXILIARY CIRCUITS CONFORMING TO IEC 60947-1 APPENDIX N400 V SELV BETWEEN THE CONTROL OR AUXILIARY CIRCUIT AND THE MAIN CIRCUIT CONFORMING TO IEC 60947-1 APPENDIX N |
| Fixing mode | CLIPPED (DIN RAIL)SCREW-FIXED (PLATE) |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 0.34…1.5 MM² FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 0.75…1.5 MM² FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 0.75…1.5 MM² RIGIDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 0.34…1.5 MM² FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 0.75…1.5 MM² FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 0.75…1.5 MM² RIGIDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…10 MM² RIGIDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…6 MM² FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 2.5…10 MM² FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…6 MM² FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…6 MM² RIGIDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1.5…6 MM² FLEXIBLE WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 0.8…1.2 N.M FLAT SCREWDRIVER 5 MMCONTROL CIRCUIT: 0.8…1.2 N.M PHILIPS NO 1 SCREWDRIVER 5 MMPOWER CIRCUIT: 1.9…2.5 N.M FLAT SCREWDRIVER 6 MMPOWER CIRCUIT: 1.9…2.5 N.M PHILIPS NO 2 SCREWDRIVER 6 MMPOWER CIRCUIT: 1.9…2.5 N.M POZIDRIV NO 2 SCREWDRIVER 6 MM |
| Width | 45 MM |
| Height | 154 MM |
| Depth | 126 MM |
| Product weight | 0.9 KG |
| Compatibility code | LUB |
| IP degree of protection | IP20 CONFORMING TO IEC 60947-1 (FRONT PANEL AND WIRED TERMINALS)IP20 CONFORMING TO IEC 60947-1 (OTHER FACES)IP40 CONFORMING TO IEC 60947-1 (FRONT PANEL OUTSIDE CONNECTION ZONE) |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| Ambient air temperature for operation | -25…60 °C WITH LUCM-25…70 °C WITH LUCA, LUCB, LUCC, LUCD |
| Ambient air temperature for storage | -40…85 °C |
| Fire resistance | 960 °C PARTS SUPPORTING LIVE COMPONENTS CONFORMING TO IEC 60695-2-12650 °C CONFORMING TO IEC 60695-2-12 |
| Operating altitude | 2000 M |
| Shock resistance | 10 GN POWER POLES OPEN CONFORMING TO IEC 60068-2-2715 GN POWER POLES CLOSED CONFORMING TO IEC 60068-2-27 |
| Vibration resistance | 2 GN (F= 5…300 HZ) POWER POLES OPEN CONFORMING TO IEC 60068-2-274 GN (F= 5…300 HZ) POWER POLES CLOSED CONFORMING TO IEC 60068-2-27 |
| Resistance to electrostatic discharge | 8 KV LEVEL 3 IN OPEN AIR CONFORMING TO IEC 61000-4-28 KV LEVEL 4 ON CONTACT CONFORMING TO IEC 61000-4-2 |
| Non-dissipating shock wave | 1 KV SERIAL MODE 24...240 V AC CONFORMING TO IEC 60947-6-21 KV SERIAL MODE 48...220 V DC CONFORMING TO IEC 60947-6-22 KV COMMON MODE 24...240 V AC CONFORMING TO IEC 60947-6-22 KV COMMON MODE 48...220 V DC CONFORMING TO IEC 60947-6-2 |
| Resistance to fast transients | 2 KV CLASS 3 SERIAL LINK CONFORMING TO IEC 61000-4-44 KV CLASS 4 ALL CIRCUITS EXCEPT FOR SERIAL LINK CONFORMING TO IEC 61000-4-4 |
| Resistance to radiated fields | 10 V/M 3 CONFORMING TO IEC 61000-4-3 |
| Immunity to radioelectric fields | 10 V CONFORMING TO IEC 61000-4-6 |
| Immunity to microbreaks | 3 MS FOR CONTROL CIRCUIT |
| Immunity to voltage dips | 70 % / 500 MS CONFORMING TO IEC 61000-4-11 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.200 CM |
| Package 1 Width | 13.500 CM |
| Package 1 Length | 17.000 CM |
| Package 1 Weight | 844.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 8.698 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 160 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 147.668 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 56 |
| Total lifecycle Carbon footprint | 25 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 7.8776423721730096 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 8 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.45090414067462964 |
| Carbon footprint of the distribution phase [A4] | 0.5 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.06401350054154153 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 14.924864966718356 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 15 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2.0636392646569353 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| SCIP Number | 61f5a085-dfde-4214-b2cf-ba3cfe0c33b4 |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |