REVERSER BLOCK 32A 24V AC
calcPageSize())"
/>
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
REVERSER BLOCK 32A 24V AC
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | REVERSER BLOCK 32A 24V AC |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | France |
| Manufacturer | Schneider Electric |
| Range | TESYS |
| Device short name | LU2MB |
| Product or component type | REVERSER BLOCK |
| Device mounting | DIRECT MOUNTING |
| Device application | MOTOR CONTROL |
| [Ie] rated operational current | 32 A |
| [Uc] control circuit voltage | 24 V AC 50/60 HZ |
| Current consumption | 2360 MA AT 24 V AC I MAXIMUM WHILE CLOSING |
| [Ue] rated operational voltage | 690 V AC POWER CIRCUIT |
| Network frequency | 40...60 HZ |
| Inrush restraint duration | 25 MS AC15 MS DC |
| Operating time | 150 MS WITH CHANGE OF DIRECTION75 MS WITHOUT CHANGE OF DIRECTION |
| Standards | EN 60947-6-2IEC 60947-6-2UL 60947-4-1, WITH PHASE BARRIERCSA C22.2 NO 60947-4-1, WITH PHASE BARRIER |
| Product certifications | CEULCSACCCEACASEFAATEXMarine |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-6-2600 V CONFORMING TO UL 60947-4-1600 V CONFORMING TO CSA C22.2 NO 60947-4-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-6-2 |
| Fixing mode | PLUG-IN |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 0.34…1.5 MM² (EXTERNAL DIAMETER: 3 MM) FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 0.75…1.5 MM² (EXTERNAL DIAMETER: 3 MM) FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 0.75…1.5 MM² (EXTERNAL DIAMETER: 3 MM) RIGIDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 0.34…1.5 MM² (EXTERNAL DIAMETER: 3 MM) FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 0.75…1.5 MM² (EXTERNAL DIAMETER: 3 MM) FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 0.75…1.5 MM² (EXTERNAL DIAMETER: 3 MM) RIGIDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…10 MM² (EXTERNAL DIAMETER: 4 MM) RIGIDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…6 MM² (EXTERNAL DIAMETER: 4 MM) FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 2.5…10 MM² (EXTERNAL DIAMETER: 4 MM) FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…6 MM² (EXTERNAL DIAMETER: 4 MM) FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…6 MM² (EXTERNAL DIAMETER: 4 MM) RIGIDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1.5…6 MM² (EXTERNAL DIAMETER: 4 MM) FLEXIBLE WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 0.8…1.2 N.M FLAT SCREWDRIVER 5 MMCONTROL CIRCUIT: 0.8…1.2 N.M PHILIPS NO 2 SCREWDRIVER 5 MMPOWER CIRCUIT: 1.9…2.5 N.M FLAT SCREWDRIVER 6 MMPOWER CIRCUIT: 1.9…2.5 N.M PHILIPS NO 2 SCREWDRIVER 6 MM |
| Width | 45 MM |
| Height | 80 MM |
| Depth | 105 MM |
| Net weight | 0.4 KG |
| Compatibility code | LU2MB |
| IP degree of protection | IP20 CONFORMING TO IEC 60947-1 (FRONT PANEL AND WIRED TERMINALS)IP20 CONFORMING TO IEC 60947-1 (OTHER FACES)IP40 CONFORMING TO IEC 60947-1 (FRONT PANEL OUTSIDE CONNECTION ZONE) |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| Ambient air temperature for operation | -25…60 °C WITH LUCM-25…70 °C WITH LUCA, LUCB, LUCC, LUCD |
| Ambient air temperature for storage | -40…85 °C |
| Fire resistance | 960 °C PARTS SUPPORTING LIVE COMPONENTS CONFORMING TO IEC 60695-2-12650 °C CONFORMING TO IEC 60695-2-12 |
| Operating altitude | 2000 M |
| Shock resistance | 10 GN POWER POLES OPEN CONFORMING TO IEC 60068-2-2715 GN POWER POLES CLOSED CONFORMING TO IEC 60068-2-27 |
| Vibration resistance | 2 GN (F= 5…300 HZ) POWER POLES OPEN CONFORMING TO IEC 60068-2-274 GN (F= 5…300 HZ) POWER POLES CLOSED CONFORMING TO IEC 60068-2-27 |
| Resistance to electrostatic discharge | 8 KV LEVEL 3, IN OPEN AIR CONFORMING TO IEC 61000-4-28 KV LEVEL 4, ON CONTACT CONFORMING TO IEC 61000-4-2 |
| Resistance to radiated fields | 10 V/M LEVEL 3 CONFORMING TO IEC 61000-4-3 |
| Resistance to fast transients | 2 KV CLASS 3 SERIAL LINK CONFORMING TO IEC 61000-4-44 KV CLASS 4 ALL CIRCUITS EXCEPT FOR SERIAL LINK CONFORMING TO IEC 61000-4-4 |
| Non-dissipating shock wave | 1 KV SERIAL MODE CONFORMING TO IEC 60947-6-22 KV COMMON MODE CONFORMING TO IEC 60947-6-2 |
| Immunity to radioelectric fields | 10 V CONFORMING TO IEC 61000-4-6 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.5 CM |
| Package 1 Width | 9.5 CM |
| Package 1 Length | 13 CM |
| Package 1 Weight | 378 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 4.825 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 58 |
| Total lifecycle Carbon footprint | 4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.56671253283084 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.20194521940167065 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.026375989275268345 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9558147964636314 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | Ea04e023-7196-4d5e-a41f-a711a93b86d7 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | REVERSER BLOCK 32A 24V AC |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | France |
| Manufacturer | Schneider Electric |
| Range | TESYS |
| Device short name | LU2MB |
| Product or component type | REVERSER BLOCK |
| Device mounting | DIRECT MOUNTING |
| Device application | MOTOR CONTROL |
| [Ie] rated operational current | 32 A |
| [Uc] control circuit voltage | 24 V AC 50/60 HZ |
| Current consumption | 2360 MA AT 24 V AC I MAXIMUM WHILE CLOSING |
| [Ue] rated operational voltage | 690 V AC POWER CIRCUIT |
| Network frequency | 40...60 HZ |
| Inrush restraint duration | 25 MS AC15 MS DC |
| Operating time | 150 MS WITH CHANGE OF DIRECTION75 MS WITHOUT CHANGE OF DIRECTION |
| Standards | EN 60947-6-2IEC 60947-6-2UL 60947-4-1, WITH PHASE BARRIERCSA C22.2 NO 60947-4-1, WITH PHASE BARRIER |
| Product certifications | CEULCSACCCEACASEFAATEXMarine |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-6-2600 V CONFORMING TO UL 60947-4-1600 V CONFORMING TO CSA C22.2 NO 60947-4-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-6-2 |
| Fixing mode | PLUG-IN |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 0.34…1.5 MM² (EXTERNAL DIAMETER: 3 MM) FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 0.75…1.5 MM² (EXTERNAL DIAMETER: 3 MM) FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 0.75…1.5 MM² (EXTERNAL DIAMETER: 3 MM) RIGIDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 0.34…1.5 MM² (EXTERNAL DIAMETER: 3 MM) FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 0.75…1.5 MM² (EXTERNAL DIAMETER: 3 MM) FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 0.75…1.5 MM² (EXTERNAL DIAMETER: 3 MM) RIGIDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…10 MM² (EXTERNAL DIAMETER: 4 MM) RIGIDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 1…6 MM² (EXTERNAL DIAMETER: 4 MM) FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 CABLE(S) 2.5…10 MM² (EXTERNAL DIAMETER: 4 MM) FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…6 MM² (EXTERNAL DIAMETER: 4 MM) FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1…6 MM² (EXTERNAL DIAMETER: 4 MM) RIGIDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 CABLE(S) 1.5…6 MM² (EXTERNAL DIAMETER: 4 MM) FLEXIBLE WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 0.8…1.2 N.M FLAT SCREWDRIVER 5 MMCONTROL CIRCUIT: 0.8…1.2 N.M PHILIPS NO 2 SCREWDRIVER 5 MMPOWER CIRCUIT: 1.9…2.5 N.M FLAT SCREWDRIVER 6 MMPOWER CIRCUIT: 1.9…2.5 N.M PHILIPS NO 2 SCREWDRIVER 6 MM |
| Width | 45 MM |
| Height | 80 MM |
| Depth | 105 MM |
| Net weight | 0.4 KG |
| Compatibility code | LU2MB |
| IP degree of protection | IP20 CONFORMING TO IEC 60947-1 (FRONT PANEL AND WIRED TERMINALS)IP20 CONFORMING TO IEC 60947-1 (OTHER FACES)IP40 CONFORMING TO IEC 60947-1 (FRONT PANEL OUTSIDE CONNECTION ZONE) |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| Ambient air temperature for operation | -25…60 °C WITH LUCM-25…70 °C WITH LUCA, LUCB, LUCC, LUCD |
| Ambient air temperature for storage | -40…85 °C |
| Fire resistance | 960 °C PARTS SUPPORTING LIVE COMPONENTS CONFORMING TO IEC 60695-2-12650 °C CONFORMING TO IEC 60695-2-12 |
| Operating altitude | 2000 M |
| Shock resistance | 10 GN POWER POLES OPEN CONFORMING TO IEC 60068-2-2715 GN POWER POLES CLOSED CONFORMING TO IEC 60068-2-27 |
| Vibration resistance | 2 GN (F= 5…300 HZ) POWER POLES OPEN CONFORMING TO IEC 60068-2-274 GN (F= 5…300 HZ) POWER POLES CLOSED CONFORMING TO IEC 60068-2-27 |
| Resistance to electrostatic discharge | 8 KV LEVEL 3, IN OPEN AIR CONFORMING TO IEC 61000-4-28 KV LEVEL 4, ON CONTACT CONFORMING TO IEC 61000-4-2 |
| Resistance to radiated fields | 10 V/M LEVEL 3 CONFORMING TO IEC 61000-4-3 |
| Resistance to fast transients | 2 KV CLASS 3 SERIAL LINK CONFORMING TO IEC 61000-4-44 KV CLASS 4 ALL CIRCUITS EXCEPT FOR SERIAL LINK CONFORMING TO IEC 61000-4-4 |
| Non-dissipating shock wave | 1 KV SERIAL MODE CONFORMING TO IEC 60947-6-22 KV COMMON MODE CONFORMING TO IEC 60947-6-2 |
| Immunity to radioelectric fields | 10 V CONFORMING TO IEC 61000-4-6 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.5 CM |
| Package 1 Width | 9.5 CM |
| Package 1 Length | 13 CM |
| Package 1 Weight | 378 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 4.825 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 58 |
| Total lifecycle Carbon footprint | 4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.56671253283084 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.20194521940167065 |
| Carbon footprint of the distribution phase [A4] | 0.2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.026375989275268345 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.9558147964636314 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | Ea04e023-7196-4d5e-a41f-a711a93b86d7 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |