APC Line-R 800VA Automatic Voltage Regulator

In stock
SKU
LSW800-IN
Regular Price ₹ 2,300 Special Price ₹ 1,900
17% Off ( Prices are all exclusive of taxes )
Automatic voltage regulation for protection against brownouts and overvoltages
CHECK DELIVERY TIME & COD AVAILABILITY

APC LSW800 – 400 Watt, 230V - Voltage Stabilizer (160 - 285V Range), Ideal for Small/Medium Refrigerator, Home Electrical & Electronics Appliances

• 800VA / 400 Watt Automatic Voltage Regulator Device (Without Battery Backup)
• Ideal for Home Electronics and Electrical Appliances with load capacity upto 600 Watts
• Handles power fluctuation effectively with wide Voltage Range of 160 to 285 Volts
• Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment
• (3) Indian 2/3-pin Outlets with 6A (Surge Protection), Sockets are placed on Top for easy operation
• 2 Year Warranty
• DISCLAIMER: This device is Voltage Regulator and not a UPS or Power Backup System. It provides power protection from Voltage fluctuation and does not provide any power backup in the event of power failure.

Automatic voltage regulation for protection against brownouts and over voltages. It protects your sensitive electronic equipment from brownouts (under voltages) and over voltages with APC Line-R automatic voltage stabilizer. Uncorrected voltage fluctuations gradually degrade the life of electronic components, potentially causing premature failure. The APC LSW800 not only adjusts voltages to safe levels, but also provides surge protection against electrical surges and spikes - even lightning.

Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.

More Information
Product Name APC Line-R 800VA Automatic Voltage Regulator
Tax Class GST-18
Net Weight 2.05KG
Nominal Output Voltage 230V
Input Voltage 230V
Height 220MM, 22.0CM
Width 180MM,18.0CM
Maximum Depth 119MM, 11.9CM
Write Your Own Review
You're reviewing:APC Line-R 800VA Automatic Voltage Regulator
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite