
3P CONTACTOR 6A AC3 2.2KW 24VDC COIL
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
3P CONTACTOR 6A AC3 2.2KW 24VDC COIL
Description
TeSys K contactor, 3 poles (3NO), for motor control applications up to 6A/690V AC-3 (2.2kW@400V). It provides a 24V DC coil, 1NO built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).
Product Details
Product Name | 3P CONTACTOR 6A AC3 2.2KW 24VDC COIL |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 24V DC |
Number of Poles | 3P |