CONTACTOR 6A AC3 2.2KW 24VDC COIL

LP1K0601BD
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys K contactor, 3 poles (3NO), for motor control applications up to 6A/690V AC-3 (2.2kW@400V). It provides a 24V DC coil, 1NC built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

Product Details

Product Name CONTACTOR 6A AC3 2.2KW 24VDC COIL
Tax Class GST-18
Range Name TeSys
Coil Voltage 24V DC
Number of Poles 3P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: CONTACTOR 6A AC3 2.2KW 24VDC COIL
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.