Livia-20A 1 way Switch Dark Grey
In stock
SKU
P11201_DG
Regular Price
₹ 395
Special Price
₹ 178
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | Livia-20A 1 way Switch Dark Grey |
---|---|
Range Name | Livia AB |
Category | Switches |
Tax Class | GST-18 |
Current Rating | 20A |
Color | Dark Grey |
No of Modules | 1 Mod |
No of Ways | 1 Way |
Write Your Own Review
* Required Field
No sellers found for this product.