Limit and Pressure Switch,PRESSURE SWITCH 40 BAR 24V 2 PNP OUTPUT DISPLAY G1/4A FEMALE M12 CONN
In stock
SKU
XMLR040G2P05
Regular Price
₹ 29,064
Special Price
₹ 22,379
23% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
PRESSURE SWITCH 40 BAR 24V 2 PNP OUTPUT DISPLAY G1/4A FEMALE M12 CONN
Product Name | Limit and Pressure Switch,PRESSURE SWITCH 40 BAR 24V 2 PNP OUTPUT DISPLAY G1/4A FEMALE M12 CONN |
---|---|
Range Name | Limit and Pressure Switch |
Tax Class | GST-18 |
Write Your Own Review
* Required Field
No sellers found for this product.