LED YELLOW PILOT LIGHT 24 V
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
LED YELLOW PILOT LIGHT 24 V
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | LED YELLOW PILOT LIGHT 24 V |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 24 V AC/DC |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB7 |
| Product or component type | PILOT LIGHT |
| Device short name | XB7 |
| Mounting diameter | 22 MM |
| Sale per indivisible quantity | 10 |
| Shape of signaling unit head | ROUND |
| Cap/operator or lens colour | YELLOW |
| Light source | LED |
| Bulb base | INTEGRAL LED |
| [Us] rated supply voltage | 24 V AC/DC 50/60 HZ |
| Device presentation | MONOLITHIC PRODUCT |
| Height | 29 MM |
| Width | 29 MM |
| Depth | 54 MM |
| Terminals description ISO n°1 | (X1-X2)PL |
| Net weight | 0.02 KG |
| Device mounting | FIXING HOLE - DIAMETER: 22.5 MM 22.3 +0.4/0 CONFORMING TO IEC 60947-5-1 |
| Fixing center | >= 30 X 40 MM (SUPPORT PANEL) METAL - THICKNESS: 1…6 MM>= 30 X 40 MM (SUPPORT PANEL) PLASTIC - THICKNESS: 2…6 MM |
| Fixing mode | FIXING NUT BENEATH HEAD: 2…2.4 N.M |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH JIS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| [Ui] rated insulation voltage | 250 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| Signalling type | STEADY |
| Supply voltage limits | 19.2…30 V DC21.6…26.4 V AC |
| Current consumption | 20...27 MA |
| Service life | 70000 H AT RATED VOLTAGE AND 25 °C |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Overvoltage category | CLASS II CONFORMING TO IEC 60536 |
| IP degree of protection | IP20 (REAR FACE) CONFORMING TO IEC 60529IP65 (FRONT FACE) CONFORMING TO IEC 60529 |
| Enclosure Type | UL TYPE 4/12 |
| Standards | IEC 60947-1UL 508IEC 60947-5-1CSA C22.2 NO 14JIS C8201-5-1JIS C8201-1 |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 50 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Electromagnetic compatibility | DISTURBING FIELD EMISSION CLASS B CONFORMING TO IEC 55011 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.000 CM |
| Package 1 Width | 3.000 CM |
| Package 1 Length | 5.500 CM |
| Package 1 Weight | 18.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 6.000 CM |
| Package 2 Width | 10.000 CM |
| Package 2 Length | 15.000 CM |
| Package 2 Weight | 185.000 G |
| Unit Type of Package 3 | S01 |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 15.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 2.155 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 0.8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3606002493 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0026153035 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.000069488 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.3666073944 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0486834788 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | LED YELLOW PILOT LIGHT 24 V |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 24 V AC/DC |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XB7 |
| Product or component type | PILOT LIGHT |
| Device short name | XB7 |
| Mounting diameter | 22 MM |
| Sale per indivisible quantity | 10 |
| Shape of signaling unit head | ROUND |
| Cap/operator or lens colour | YELLOW |
| Light source | LED |
| Bulb base | INTEGRAL LED |
| [Us] rated supply voltage | 24 V AC/DC 50/60 HZ |
| Device presentation | MONOLITHIC PRODUCT |
| Height | 29 MM |
| Width | 29 MM |
| Depth | 54 MM |
| Terminals description ISO n°1 | (X1-X2)PL |
| Net weight | 0.02 KG |
| Device mounting | FIXING HOLE - DIAMETER: 22.5 MM 22.3 +0.4/0 CONFORMING TO IEC 60947-5-1 |
| Fixing center | >= 30 X 40 MM (SUPPORT PANEL) METAL - THICKNESS: 1…6 MM>= 30 X 40 MM (SUPPORT PANEL) PLASTIC - THICKNESS: 2…6 MM |
| Fixing mode | FIXING NUT BENEATH HEAD: 2…2.4 N.M |
| Connections - terminals | SCREW CLAMP TERMINALS, |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH JIS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| [Ui] rated insulation voltage | 250 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| Signalling type | STEADY |
| Supply voltage limits | 19.2…30 V DC21.6…26.4 V AC |
| Current consumption | 20...27 MA |
| Service life | 70000 H AT RATED VOLTAGE AND 25 °C |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…70 °C |
| Overvoltage category | CLASS II CONFORMING TO IEC 60536 |
| IP degree of protection | IP20 (REAR FACE) CONFORMING TO IEC 60529IP65 (FRONT FACE) CONFORMING TO IEC 60529 |
| Enclosure Type | UL TYPE 4/12 |
| Standards | IEC 60947-1UL 508IEC 60947-5-1CSA C22.2 NO 14JIS C8201-5-1JIS C8201-1 |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 50 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Electromagnetic compatibility | DISTURBING FIELD EMISSION CLASS B CONFORMING TO IEC 55011 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.000 CM |
| Package 1 Width | 3.000 CM |
| Package 1 Length | 5.500 CM |
| Package 1 Weight | 18.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 6.000 CM |
| Package 2 Width | 10.000 CM |
| Package 2 Length | 15.000 CM |
| Package 2 Weight | 185.000 G |
| Unit Type of Package 3 | S01 |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 15.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 2.155 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 15 |
| Total lifecycle Carbon footprint | 0.8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3606002493 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0026153035 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.000069488 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.3666073944 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0486834788 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |