
TVS 3P CTR 400V 37KW 110V 50/60Hz
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
TVS 3P CTR 400V 37KW 110V 50/60Hz
Description
EasyPact TVS contactor 3 poles for motor applications up to 80A 45kW@440V. It provides a 110V 50/60Hz AC coil, without built-in auxiliary contacts, power and control connections by screw clamp terminals. 85mm width for standard operating rates up to 1200 cycles per hour. It procures standard reliability and durability with 0.9 Mcycles electrical durability AC-3 and 3 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Details
Product Name | TVS 3P CTR 400V 37KW 110V 50/60Hz |
---|---|
Tax Class | GST-18 |
Range Name | Easypact TVS |
Coil Voltage | 110V AC |
Number of Poles | 3P |