TVS 3P CTR 400V 37KW 24V 50/60Hz
SKU :
LC1E80B7
Math.abs(dy) && Math.abs(dx) > 40) { dx < 0 ? navigateNext() : navigatePrevious() }"
x-ref="imageContainer"
>
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 rounded-xl cursor-pointer"
width="700"
height="700"
:loading="active !== index ? 'lazy' : 'eager'"
:src="image.img"
x-show="active === index"
x-cloak
/>
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
LC1E80B7
TVS 3P CTR 400V 37KW 24V 50/60Hz
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Free shipping on orders above ₹499
In Stock
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
₹ 25,625.00
₹ 12,043.75
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Estimated delivery:
Out of stock
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 80A - 24 V AC coil
TVS 3P CTR 400V 37KW 24V 50/60Hz
₹ 25,625.00
₹ 12,043.75
- Description
- Specifications
- Reviews
Description
Overview
| Product Name | TVS 3P CTR 400V 37KW 24V 50/60Hz |
|---|---|
| Tax Class | GST-18 |
| Range Name | Easypact TVS |
| Coil Voltage | 24V AC |
| Number of Poles | 3P |
| Short Description | EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 80A - 24 V AC coil |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product Name | TVS 3P CTR 400V 37KW 24V 50/60Hz |
|---|---|
| Tax Class | GST-18 |
| Range Name | Easypact TVS |
| Coil Voltage | 24V AC |
| Number of Poles | 3P |
| Short Description | EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 80A - 24 V AC coil |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Coupon Code
Copy Code
Grab the Offer Now!!!













