
calcActive())">
CONTACTOR TESYS LC1D 4P AC1 440V 40 A CO
LC1DT406FLS207
₹ 16,250.00
₹ 8,287.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1DT406FLS207
CONTACTOR TESYS LC1D 4P AC1 440V 40 A CO
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
CONTACTOR TESYS LC1D 4P AC1 440V 40 A CO
₹ 16,250.00
₹ 8,287.50
Product Details
Product Name | CONTACTOR TESYS LC1D 4P AC1 440V 40 A CO |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 110V DC |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review