
calcActive())">
CONTACTOR LC1D 3P AC3 440V 80A COIL 72V
LC1D806SWS207
₹ 36,830.00
₹ 18,783.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D806SWS207
CONTACTOR LC1D 3P AC3 440V 80A COIL 72V
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
CONTACTOR LC1D 3P AC3 440V 80A COIL 72V
₹ 36,830.00
₹ 18,783.30
Product Details
Product Name | CONTACTOR LC1D 3P AC3 440V 80A COIL 72V |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 440V AC |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review