
calcActive())">
CONTACTOR TESYS LC1D 3P AC3 440V 12 A CO
LC1D126BLS207
₹ 9,970.00
₹ 5,084.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D126BLS207
CONTACTOR TESYS LC1D 3P AC3 440V 12 A CO
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
CONTACTOR TESYS LC1D 3P AC3 440V 12 A CO
₹ 9,970.00
₹ 5,084.70
Product Details
Product Name | CONTACTOR TESYS LC1D 3P AC3 440V 12 A CO |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 24V DC |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review