
calcActive())">
CONTACTOR 115A 4P 240V 50 60HZ
LC1D1150046U7
₹ 39,325.00
₹ 20,055.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D1150046U7
CONTACTOR 115A 4P 240V 50 60HZ
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
CONTACTOR 115A 4P 240V 50 60HZ
₹ 39,325.00
₹ 20,055.75
Product Details
Product Name | CONTACTOR 115A 4P 240V 50 60HZ |
---|---|
Tax Class | GST-18 |
Range Name | TeSys |
Coil Voltage | 240V AC/DC |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review