TeSys 3P CTR 9A AC3 4KW24VDC COIL SPRING

LC1D093BD
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys D contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3/3e (4kW@400V). It provides a 24V DC coil with transient suppressor module, 1NO+1NC built-in auxiliary contacts (NC mirror certified), connection by spring terminals. For operating rates until 3600 cycles/hour and environments until 60°C, it procures high reliability and durability to demanding applications. Compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

Product Name TeSys 3P CTR 9A AC3 4KW24VDC COIL SPRING
Tax Class GST-18
Range Name TeSys
Coil Voltage 24V DC
Number of Poles 3P

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: TeSys 3P CTR 9A AC3 4KW24VDC COIL SPRING
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.