INTERLOCKING 400-630 FOR TOGGLE
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
INTERLOCKING 400-630 FOR TOGGLE
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
It is a mechanical interlocking system for two ComPacT NSX 400/630 devices with toggles. The authorized positions are one device OFF (closed) and the other ON (opened), or the two devices OFF (closed). The system is locked using one or two padlocks (shackle diameter from 5mm to 8mm). Two identical interlocking systems can be used to interlock three devices installed side by side.
Overview
| Product Name | INTERLOCKING 400-630 FOR TOGGLE |
|---|---|
| Tax Class | GST-18 |
| Product or component type | MECHANICAL INTERLOCK |
| Accessory / separate part category | INTERLOCKING ACCESSORY |
| Range compatibility | COMPACT COMPACT NSXCOMPACT COMPACT NSX DC |
| Mounting mode | FIXED |
| Source-changeover interlock | MECHANICAL INTERLOCKING |
| Control type | TOGGLE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4 CM |
| Package 1 Width | 12 CM |
| Package 1 Length | 20 CM |
| Package 1 Weight | 378 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 8.026 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| SCIP Number | 5cb8a92f-1cd8-41f6-bc5d-128c3c8ee24c |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
It is a mechanical interlocking system for two ComPacT NSX 400/630 devices with toggles. The authorized positions are one device OFF (closed) and the other ON (opened), or the two devices OFF (closed). The system is locked using one or two padlocks (shackle diameter from 5mm to 8mm). Two identical interlocking systems can be used to interlock three devices installed side by side.
Overview
| Product Name | INTERLOCKING 400-630 FOR TOGGLE |
|---|---|
| Tax Class | GST-18 |
| Product or component type | MECHANICAL INTERLOCK |
| Accessory / separate part category | INTERLOCKING ACCESSORY |
| Range compatibility | COMPACT COMPACT NSXCOMPACT COMPACT NSX DC |
| Mounting mode | FIXED |
| Source-changeover interlock | MECHANICAL INTERLOCKING |
| Control type | TOGGLE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4 CM |
| Package 1 Width | 12 CM |
| Package 1 Length | 20 CM |
| Package 1 Weight | 378 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 8.026 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| SCIP Number | 5cb8a92f-1cd8-41f6-bc5d-128c3c8ee24c |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |