Interface plug-in relay, 8A, 2 CO, 230 V AC
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
Interface plug-in relay, 8A, 2 CO, 230 V AC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Harmony RSB interfacing plug-in relay has a control coil voltage of 230V AC and has 2 changeover contacts double pole double throw with a rating of 8A. It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere. Plug in type allows easy installation and maintenance.
Overview
| Product Name | Interface plug-in relay, 8A, 2 CO, 230 V AC |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 8A |
| Country of Origin | Austria |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Series name | RSB SERIES |
| Product or component type | PLUG-IN RELAY |
| Relay type | INTERFACE RELAY |
| Contacts type and composition | 2 C/O |
| status LED | WITHOUT |
| [Uc] control circuit voltage | 230 V AC 50/60 HZ |
| Control type | WITHOUT LOCKABLE TEST BUTTON |
| [Ithe] conventional enclosed thermal current | 8 A AT -40…40 °C |
| Average resistance | 33000 OHM NETWORK: AC AT 20 °C +/- 10 % |
| [Ue] rated operational voltage | 184...345 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 3.6 KV CONFORMING TO IEC 61000-4-5 |
| [Ie] rated operational current | 4 A (AC-1/DC-1) NC CONFORMING TO IEC8 A (AC-1/DC-1) NO CONFORMING TO IEC |
| [Ui] rated insulation voltage | 400 V CONFORMING TO IEC 60947 |
| Maximum switching voltage | 300 V DC CONFORMING TO IEC |
| Drop-out voltage threshold | >= 0.15 UC AC |
| Load current | 8 A AT 250 V AC8 A AT 28 V DC |
| minimum switching current | 10 MA |
| Maximum switching capacity | 2000 VA/224 W |
| minimum switching voltage | 12 V |
| Minimum switching capacity | 120 MW AT 10 MA, 12 V |
| Operating time | 20 MS OPERATING20 MS RESET |
| Mechanical durability | 5000000 CYCLES |
| Electrical durability | 100000 CYCLES, 8 A AT 250 V, AC-1 NO100000 CYCLES, 4 A AT 250 V, AC-1 NC |
| Safety reliability data | B10D = 100000 |
| Average coil consumption | 0.75 VA AC |
| Removable legend | WITHOUT |
| Protection category | RT I |
| Operating position | ANY POSITION |
| Test levels | LEVEL A GROUP MOUNTING |
| Device presentation | COMPLETE PRODUCT |
| Sale per indivisible quantity | 10 |
| Contacts material | SILVER ALLOY (AGNI) |
| Shape of pin | FLAT (PCB TYPE) |
| Net weight | 0.014 KG |
| Compatibility code | RSB |
| Dielectric strength | 1000 V AC BETWEEN CONTACTS2500 V AC BETWEEN POLES5000 V AC BETWEEN COIL AND CONTACT |
| Vibration resistance | +/- 1 MM (F= 10…55 HZ) CONFORMING TO IEC 60068-2-6 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -40…70 °C (AC) |
| Standards | CSA C22.2 NO 14UL 508IEC 61810-1 |
| Product certifications | CSAEACUL |
| Ambient air temperature for storage | -40…85 °C |
| Shock resistance | 10 GN (DURATION = 11 MS) FOR NOT OPERATING CONFORMING TO IEC 60068-2-275 GN (DURATION = 11 MS) FOR IN OPERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.200 CM |
| Package 1 Width | 2.000 CM |
| Package 1 Length | 2.900 CM |
| Package 1 Weight | 13.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 1.700 CM |
| Package 2 Width | 2.500 CM |
| Package 2 Length | 31.100 CM |
| Package 2 Weight | 146.000 G |
| Unit Type of Package 3 | S01 |
| Number of Units in Package 3 | 350 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 15.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 5.240 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| Recyclability potential, in % | 75 |
| Total lifecycle Carbon footprint | 12 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1246704908 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0018307075 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0000899962 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 11.6257230294 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 12 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0233806246 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Documents
Reviews
Description
This Harmony RSB interfacing plug-in relay has a control coil voltage of 230V AC and has 2 changeover contacts double pole double throw with a rating of 8A. It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere. Plug in type allows easy installation and maintenance.
Overview
| Product Name | Interface plug-in relay, 8A, 2 CO, 230 V AC |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 8A |
| Country of Origin | Austria |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY ELECTROMECHANICAL RELAYS |
| Series name | RSB SERIES |
| Product or component type | PLUG-IN RELAY |
| Relay type | INTERFACE RELAY |
| Contacts type and composition | 2 C/O |
| status LED | WITHOUT |
| [Uc] control circuit voltage | 230 V AC 50/60 HZ |
| Control type | WITHOUT LOCKABLE TEST BUTTON |
| [Ithe] conventional enclosed thermal current | 8 A AT -40…40 °C |
| Average resistance | 33000 OHM NETWORK: AC AT 20 °C +/- 10 % |
| [Ue] rated operational voltage | 184...345 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 3.6 KV CONFORMING TO IEC 61000-4-5 |
| [Ie] rated operational current | 4 A (AC-1/DC-1) NC CONFORMING TO IEC8 A (AC-1/DC-1) NO CONFORMING TO IEC |
| [Ui] rated insulation voltage | 400 V CONFORMING TO IEC 60947 |
| Maximum switching voltage | 300 V DC CONFORMING TO IEC |
| Drop-out voltage threshold | >= 0.15 UC AC |
| Load current | 8 A AT 250 V AC8 A AT 28 V DC |
| minimum switching current | 10 MA |
| Maximum switching capacity | 2000 VA/224 W |
| minimum switching voltage | 12 V |
| Minimum switching capacity | 120 MW AT 10 MA, 12 V |
| Operating time | 20 MS OPERATING20 MS RESET |
| Mechanical durability | 5000000 CYCLES |
| Electrical durability | 100000 CYCLES, 8 A AT 250 V, AC-1 NO100000 CYCLES, 4 A AT 250 V, AC-1 NC |
| Safety reliability data | B10D = 100000 |
| Average coil consumption | 0.75 VA AC |
| Removable legend | WITHOUT |
| Protection category | RT I |
| Operating position | ANY POSITION |
| Test levels | LEVEL A GROUP MOUNTING |
| Device presentation | COMPLETE PRODUCT |
| Sale per indivisible quantity | 10 |
| Contacts material | SILVER ALLOY (AGNI) |
| Shape of pin | FLAT (PCB TYPE) |
| Net weight | 0.014 KG |
| Compatibility code | RSB |
| Dielectric strength | 1000 V AC BETWEEN CONTACTS2500 V AC BETWEEN POLES5000 V AC BETWEEN COIL AND CONTACT |
| Vibration resistance | +/- 1 MM (F= 10…55 HZ) CONFORMING TO IEC 60068-2-6 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -40…70 °C (AC) |
| Standards | CSA C22.2 NO 14UL 508IEC 61810-1 |
| Product certifications | CSAEACUL |
| Ambient air temperature for storage | -40…85 °C |
| Shock resistance | 10 GN (DURATION = 11 MS) FOR NOT OPERATING CONFORMING TO IEC 60068-2-275 GN (DURATION = 11 MS) FOR IN OPERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.200 CM |
| Package 1 Width | 2.000 CM |
| Package 1 Length | 2.900 CM |
| Package 1 Weight | 13.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 1.700 CM |
| Package 2 Width | 2.500 CM |
| Package 2 Length | 31.100 CM |
| Package 2 Weight | 146.000 G |
| Unit Type of Package 3 | S01 |
| Number of Units in Package 3 | 350 |
| Package 3 Height | 15.000 CM |
| Package 3 Width | 15.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 5.240 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| Recyclability potential, in % | 75 |
| Total lifecycle Carbon footprint | 12 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1246704908 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0018307075 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0000899962 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 11.6257230294 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 12 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0233806246 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |