INTERFACE MODULE RELAY 24VDC

Share
In stock
SKU
LA4DFB
Regular Price ₹ 5,840 Special Price ₹ 2,745
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name INTERFACE MODULE RELAY 24VDC
Tax Class GST-18
Range Name TeSys D
Coil Voltage 24V DC
Number of Poles 3P
Write Your Own Review
You're reviewing:INTERFACE MODULE RELAY 24VDC
Your Rating

No sellers found for this product.