
Indicator Light, Miluz Lara, 240V, Led, 1 Module, Red
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Indicator Light, Miluz Lara, 240V, Led, 1 Module, Red
Description
Upgrade your experience with the Miluz Lara indicator light by Schneider Electric. Its Ue rated operational voltage is 240VAC at 50 Hz. This device is designed to be flush mounted. The dimensions of the product are (W) 22.4mm x (H) 44.85mm x (D) 28.35mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is red with glossy surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety.
Product Details
Product Name | Indicator Light, Miluz Lara, 240V, Led, 1 Module, Red |
---|---|
Range Name | Miluz Lara |
No of Modules | 1 Mod |
Indicator Availability | With indicator |
Tax Class | GST-18 |
Color | Red |