
calcActive())">
Illuminated push button blue AC 220 V
XB2BW36M1C
₹ 736.00
₹ 471.04
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB2BW36M1C
Illuminated push button blue AC 220 V
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Illuminated push button blue AC 220 V
₹ 736.00
₹ 471.04
Description
Illuminated push button, Easy Harmony XB2, metal, flush, blue, 22mm, spring return, 220V AC, 1NO
Product Details
Product Name | Illuminated push button blue AC 220 V |
---|---|
Range Name | Harmony XB2 |
Tax Class | GST-18 |
Category | 22 mm Pushbuttons, switches, pilots lights |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account