
calcActive())">
IH 18MM 24H MEM 1C 16A
15336
₹ 5,694.00
₹ 3,701.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

15336
IH 18MM 24H MEM 1C 16A
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
IH 18MM 24H MEM 1C 16A
₹ 5,694.00
₹ 3,701.10
Description
IH mechanical time switch Width of 18mm (2 modules of 9mm) Automatically switches On and Off loads according to the program entered by the user on daily level Swiching cycle is 24 h (daily) The minimum time between 2 switching operations is 15 minutes with the number of 48 On and 48 Off Savings on mains cut off with battery reserve: 100 hours Manual override is possible 1 channel output
Product Details
Product Name | IH 18MM 24H MEM 1C 16A |
---|---|
Range Name | Acti 9 |
Tax Class | GST-18 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review