
Avataron-Volume Control, 5W, 8Ohm, Wg
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Avataron-Volume Control, 5W, 8Ohm, Wg
Description
Inspires creativity, brings out your personality! The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, finishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the finishing touch for all your decors. -Unmatched personalization and customization with ease of DIY. -Personalization like never before. -Do-It-Yourself with ease. -Designed for perfection. -Experience convenience and eye for detail. It is more than just a Switch! It is AvatarOn! Customization beyond all possibilities
Product Details
Product Name | Avataron-Volume Control, 5W, 8Ohm, Wg |
---|---|
Range Name | AvatarOn |
Category | Telecom, Network, Connectivity & Media Series |
Tax Class | GST-18 |
Color | Wine Gold |
Body Material | Plastic |
No. of Switches per unit | 1 |