AvatarOn-Volume control, 5W, 8Ohm, WE

Share
In stock
SKU
E8331VC_WE
Regular Price ₹ 2,428 Special Price ₹ 1,505
38% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Inspires creativity, brings out your personality! The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, finishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the finishing touch for all your decors. -Unmatched personalization and customization with ease of DIY. -Personalization like never before. -Do-It-Yourself with ease. -Designed for perfection. -Experience convenience and eye for detail. It is more than just a Switch! It is AvatarOn! Customization beyond all possibilities

More Information
Product Name AvatarOn-Volume control, 5W, 8Ohm, WE
Range Name AvatarOn
Category Telecom, Network, Connectivity & Media Series
Tax Class GST-18
Color White
Body Material Plastic
No. of Switches per unit 1
Write Your Own Review
You're reviewing:AvatarOn-Volume control, 5W, 8Ohm, WE
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite