AvatarOn-6A 2/3 Pin Switched Socket Cover, WG
In stock
SKU
E8315C_6_WG
Regular Price
₹ 728
Special Price
₹ 451
38% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities
Product Name | AvatarOn-6A 2/3 Pin Switched Socket Cover, WG |
---|---|
Range Name | AvatarOn |
Category | Sockets |
Tax Class | GST-18 |
No of Pins | 2/3 Pin |
Body Material | Plastic |
Color | Wine Gold |
Current Rating | 6A |
No. of Switches per unit | 1 |
Write Your Own Review
* Required Field
No sellers found for this product.