AvatarOn-13A Switched Socket with 2.1A USB Charger, WD
In stock
SKU
E8315USB_WD_G8
Regular Price
₹ 13,134
Special Price
₹ 7,618
42% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities
Product Name | AvatarOn-13A Switched Socket with 2.1A USB Charger, WD |
---|---|
Range Name | AvatarOn |
No. of Switches per unit | 1 |
Current Rating | 13A, 2.1A |
Body Material | Plastic |
Category | USB Charger |
Tax Class | GST-18 |
Color | Dark Wood |
Write Your Own Review
No sellers found for this product.