
Hotel Card Switch, Miluz Zeta, 16A, 2 Module, Warm Grey
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Hotel Card Switch, Miluz Zeta, 16A, 2 Module, Warm Grey
Description
Discover the Miluz ZeTa hotel card switch by Schneider Electric. It has 2 modules and is widely used in indoor environments. Its Ue rated operational voltage is 240VAC at 50/60Hz and its Ie rated operational current is 16A. This device is designed to be flush mounted. The dimensions of the product are (W) 93mm x (H) 93mm x (D) 44.53mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is warm grey with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs. The product complies with the IS 3854 standard and has ISI product certification.
Product Details
Product Name | Hotel Card Switch, Miluz Zeta, 16A, 2 Module, Warm Grey |
---|---|
Range Name | Miluz ZeTa |
Category | Hotel Functions |
Tax Class | GST-18 |
Color | Warm Grey |
Current Rating | 16A |
No of Modules | 2 Mod |