
calcActive())">
Hmiscu8A5,5.7 Inch Hmi Controller 16Di/10Do,Com 1 Rs232/485,1 Ethernet Tcp/Ip,1 Canopen,1 Usb Type A,1 Usb Mini B
HMISCU8A5
₹ 88,699.00
₹ 46,123.48
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMISCU8A5
Hmiscu8A5,5.7 Inch Hmi Controller 16Di/10Do,Com 1 Rs232/485,1 Ethernet Tcp/Ip,1 Canopen,1 Usb Type A,1 Usb Mini B
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Hmiscu8A5,5.7 Inch Hmi Controller 16Di/10Do,Com 1 Rs232/485,1 Ethernet Tcp/Ip,1 Canopen,1 Usb Type A,1 Usb Mini B
₹ 88,699.00
₹ 46,123.48
Description
range of product |
Magelis SCU
|
|
---|---|---|
product or component type |
Small touch HMI controller
|
|
display size |
5.7 inch
|
|
display type |
with backlit LED colour TFT LCD
|
|
touch panel |
Analogue
|
|
device presentation |
Complete product
|
display resolution |
320 x 240 pixels QVGA
|
|
---|---|---|
backlight lifespan |
50000 hours with 65000 colours
|
|
brightness |
16 levels via touch panel
|
|
view angle horiz x vert |
60° left
60° right 40° top 60° bottom |
|
character font |
Taiwanese (traditional Chinese)
ASCII Korean Japanese (ANK, Kanji) Chinese (simplified Chinese) |
|
supply |
External source
|
|
[Us] rated supply voltage |
24 V (20.4…28.8 V)DC
|
|
immunity to microbreaks |
10 ms
|
|
inrush current |
30 A
|
|
power consumption in W |
24 W
|
|
local signalling |
No indicator
|
|
number of pages |
Limited by internal memory capacity
|
|
software designation |
SoMachine
|
|
operating system |
Magelis
|
|
processor name |
CPU RISC
|
|
processor frequency |
333 MHz
|
|
memory description |
Flash NAND, 128 MB
Internal data storage FRAM, 128 kB Application run DRAM, 128 MB |
|
integrated connection type |
1 serial link - RJ45 - RS232/RS485 (rate: <= 115.2 kbits/s)
1 Ethernet TCP/IP - RJ45 1 USB 2.0 type mini B 1 USB 2.0 type A CANopen master bus - SUB-D 9 |
|
realtime clock |
Built-in
|
|
downloadable protocols |
Modbus TCP/IP
CANopen Modbus |
|
fixing mode |
By 1 nut - diameter: Ø 22 mm, mounting on: 1...6 mm thick panel
|
|
enclosure material |
PC/PBT and PAA
|
|
shock resistance |
147 m/s² for 11 ms (on DIN rail) conforming to IEC 60068-2-27
294 m/s² for 6 ms (on panel mounting) conforming to IEC 60068-2-27 |
|
vibration resistance |
+/- 3.5 mm (f = 5…9 Hz) conforming to IEC 60068-2-6
1 gn (f = 9…150 Hz) conforming to IEC 60068-2-6 |
|
electromagnetic compatibility |
Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to IEC 61000-4-2 Susceptibility to electromagnetic fields - test level: 10 V/m (80 MHz...3 GHz) conforming to IEC 61000-4-3 Electrical fast transient/burst immunity test - test level: 2 kV (power lines) conforming to IEC 61000-4-4 Electrical fast transient/burst immunity test - test level: 1 kV (between analogue I/O and operating voltage) conforming to IEC 61000-4-4 Electrical fast transient/burst immunity test - test level: 2 kV (relay wires) conforming to IEC 61000-4-4 Electrical fast transient/burst immunity test - test level: 1 kV (Ethernet line) conforming to IEC 61000-4-4 Electrical fast transient/burst immunity test - test level: 1 kV (COM line) conforming to IEC 61000-4-4 Electrical fast transient/burst immunity test - test level: 1 kV (CAN line) conforming to IEC 61000-4-4 Surge immunity test - test level: 2 kV (power supply (common mode)) conforming to IEC 61000-4-5 Surge immunity test - test level: 1 kV (power supply (differential mode)) conforming to IEC 61000-4-5 Surge immunity test - test level: 1 kV common mode (digital I/O) conforming to IEC 61000-4-5 Surge immunity test - test level: 0.5 kV differential mode (digital I/O) conforming to IEC 61000-4-5 Conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to IEC 61000-4-6 Conducted emission - test level: 150 kHz...30 MHz conforming to EN 55011 Radiated emission - test level: 30 MHz...1 GHz conforming to EN 55011 |
|
discrete input number |
2 for fast input (normal mode) conforming to IEC 61131-2 Type 1
14 for digital input conforming to IEC 61131-2 Type 1 |
|
discrete input voltage |
24 V DC, discrete input logic: sink or source (positive/negative)
|
|
number of common point |
1 for fast input (HSC mode)
2 for digital input |
|
discrete input current |
7.83 mA for fast input
5 mA for digital |
|
input impedance |
2.81 kOhm
4.7 kOhm |
|
sensor power supply |
15…28.8 V DC >= 15 V, current (state 1): >= 5 mA <= 5 V, current (state 0): <= 1.5 mA
15…28.8 V DC >= 15 V, current (state 1): >= 2.5 mA <= 5 V, current (state 0): <= 1 mA |
|
configurable filtering time |
0 ms no filter (none)
0.004...0.04 ms bounce filter (latch/event and cumulative filter by step Nx0.5ms (64>=N>=2)) 3...12 ms integrator (none/run/stop) |
|
maximum input frequency |
100 kHz for fast input (encoder mode) - control type A/B
100 kHz for fast input - control type single phase 100 kHz for fast input - control type pulse/direction |
|
maximum cable distance between devices |
Shielded cable: <10 m for fast input
Shielded cable: <100 m for digital input Unshielded cable: <50 m for digital input |
|
connection pitch |
3.5 mm
|
|
overvoltage protection |
With overvoltage protection
|
|
isolation between channels and internal logic |
500 V DC
|
|
isolation between channels |
None
|
|
discrete output number |
2 fast output (normal mode), output logic: source
8 digital output, output logic: source |
|
discrete output voltage |
24 V DC (voltage limit: 19.2...28.8 V) with transistor discrete output(s)
24 V DC (voltage limit: 5...30 V) with relay discrete output(s) 220 V AC (voltage limit: 100...250 V) with relay discrete output(s) |
|
input/output number |
2 for fast input, terminal(s): FI0...FI1
14 for digital input, terminal(s): DI0...DI13 2 for fast output, terminal(s): FQ0...FQ1 8 for digital output, terminal(s): DQ0...DQ7 |
|
discrete output current |
2 A 4 A), response time 5 ms with opening contact for digital output
2 A 4 A), response time 2 ms with closing contact for digital output 300 mA, response time 2 ms for fast output (normal mode) 50 mA, response time 2 ms for fast output (PWM or PTO mode) |
|
insulation resistance |
> 10 MOhm between the I/O and internal logic
> 10 MOhm between power supply and earth |
|
maximum output frequency |
100 kHz for fast output (PTO mode)
1 kHz for fast output (PWM mode) |
|
absolute accuracy error |
+/- 0.1 % of full scale cyclic ratio 1...99% for fast output (PWM or PTO mode)
1 % of full scale cyclic ratio 1...99% for fast output (PWM or PTO mode) +/- 5 % of full scale cyclic ratio 10...90% for fast output (PWM or PTO mode) +/- 10 % of full scale cyclic ratio 20...80% for fast output (PWM or PTO mode) +/- 15 % of full scale cyclic ratio 30...70% for fast output (PWM or PTO mode) |
|
height |
129.4 mm
|
|
width |
163 mm
|
|
depth |
76.22 mm
|
|
net weight |
0.764 kg
|
standards |
RoHS China SJ/T 11363-2006
IEC 61000-6-2 ANSI/ISA 12-12-01 CSA C22.2 No 213 Class I Division 2 FCC Class A EN 61131-2 WEEE directive 2002/96/EC RoHS compliant UL 508 |
|
---|---|---|
product certifications |
CULus 508
KCC CULus CSA 22-2 No 142 GOST CUL 1604 Class 1 Division 2 C-Tick |
|
marking |
CE
|
|
ambient air temperature for operation |
0…50 °C
|
|
ambient air temperature for storage |
-20…60 °C
|
|
relative humidity |
5…85 % without condensation
|
|
operating altitude |
<= 2000 m
|
|
storage altitude |
0…10000 m
|
|
maximum pressure |
800...1114 hPa
|
|
IP degree of protection |
IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529 |
|
NEMA degree of protection |
NEMA 4X front panel
|
|
pollution degree |
2 conforming to IEC 60664
|
|
environmental characteristic |
Corrosive gas free
|
Product Details
Product Name | Hmiscu8A5,5.7 Inch Hmi Controller 16Di/10Do,Com 1 Rs232/485,1 Ethernet Tcp/Ip,1 Canopen,1 Usb Type A,1 Usb Mini B |
---|---|
Range Name | Easy Harmony GXU |
Tax Class | GST-18 |
Activity | IDHMI |
Net Weight | 0.764KG |
MPG Description | HMI Controller Panel |
MPG | A8 |
Chapter ID | 85389000 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account