HMIGXU3512, Easy Line HMI- 7 inch- COM1 RS422/485 Port,1 USB Type mini B

In stock
SKU
HMIGXU3512
Regular Price ₹ 56,510 Special Price ₹ 28,255
50% Off ( Prices are all exclusive of taxes )
Vendor ID
63480
62952
500015791
1434
16261
500063811
CHECK DELIVERY TIME & COD AVAILABILITY
Ajax Loader

Main
range of product
Harmony Easy GXU
 
product or component type
Advanced touchscreen panel
 
display type
LCD touch screen
 
display colour
65536 colours
 
display resolution
800 x 480 pixels WVGA
 
display size
7 inch
 
Complementary
backlight lifespan
20000 hours
 
[Us] rated supply voltage
24 V DC
 
software designation
Vijeo Designer Basic configuration software
 
memory description
Internal, 48 MB for application
Internal DDR, 128 MB
Internal, 128 kB for backup
 
integrated connection type
USB type mini B
COM1 serial link: 9-way male SUB-D connector, RS232C
COM2 serial link: 9-way male SUB-D connector, RS422/RS485
USB type A
Ethernet 10/100BASE-TX
 
cut-out dimensions
190 x 135 mm
 
Environment
quality labels
CE
 
ambient air temperature for operation
0…50 °C
 
ambient air temperature for storage
-20…60 °C
 
IP degree of protection
IP65 (front panel)

No sellers found for this product.