HMIGXU3500, Easy Line HMI- 7 inch- COM1 RS422/485 Port,1 USB Type mini B
In stock
SKU
HMIGXU3500
Regular Price
₹ 47,191
Special Price
₹ 23,124
51% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range of product |
Harmony Easy GXU
|
|
---|---|---|
product or component type |
Advanced touchscreen panel
|
|
display type |
LCD touch screen
|
|
display colour |
65536 colours
|
|
display resolution |
800 x 480 pixels WVGA
|
|
display size |
7 inch
|
backlight lifespan |
20000 hours
|
|
---|---|---|
[Us] rated supply voltage |
24 V DC
|
|
software designation |
Vijeo Designer Basic configuration software
|
|
memory description |
Internal, 32 MB for application
Internal DDR, 128 MB Internal, 128 kB for backup |
|
integrated connection type |
COM1 serial link: 9-way male SUB-D connector, RS422/RS485
USB type mini B |
|
cut-out dimensions |
190 x 135 mm
|
quality labels |
CE
|
|
---|---|---|
ambient air temperature for operation |
0…50 °C
|
|
ambient air temperature for storage |
-20…60 °C
|
|
IP degree of protection |
IP65 (front panel)
|
Product Name | HMIGXU3500, Easy Line HMI- 7 inch- COM1 RS422/485 Port,1 USB Type mini B |
---|---|
Range Name | Easy Harmony GXU |
Tax Class | GST-18 |
Activity | IDHMI |
Net Weight | 0.55KG |
MPG Description | Easy Line HMI |
MPG | A3 |
Chapter ID | 85389000 |
Write Your Own Review
No sellers found for this product.