
calcActive())">
Hmigto3510,7 Inch- 65K Color,Com1 Rs232C Port,Com2 Rs485 Port,1 Ethernet Port,1 Sd Card Slot,1 Usb Type A,1 Usb Mini B
HMIGTO3510
₹ 182,254.00
₹ 91,127.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

HMIGTO3510
Hmigto3510,7 Inch- 65K Color,Com1 Rs232C Port,Com2 Rs485 Port,1 Ethernet Port,1 Sd Card Slot,1 Usb Type A,1 Usb Mini B
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Hmigto3510,7 Inch- 65K Color,Com1 Rs232C Port,Com2 Rs485 Port,1 Ethernet Port,1 Sd Card Slot,1 Usb Type A,1 Usb Mini B
₹ 182,254.00
₹ 91,127.00
Description
range of product |
Harmony GTO
|
|
---|---|---|
product or component type |
Advanced touchscreen panel
|
|
display colour |
65536 colours
|
|
display size |
7 inch
|
|
supply |
External source
|
|
control button type |
8 operation defined using Vijeo Designer push-button key F1...F8
|
|
operating system |
Harmony
|
|
battery type |
Lithium battery for internal RAM, autonomy: 100 days, charging time = 5 day(s), battery life = 10 year(s)
|
terminal type |
Touchscreen display
|
|
---|---|---|
display type |
Backlit colour TFT LCD
|
|
display resolution |
800 x 480 pixels WVGA
|
|
touch sensitive zone |
1024 x 1024
|
|
touch panel |
Resistive film, 1000000 cycles
|
|
backlight lifespan |
50000 hours white at 25 °C
|
|
brightness |
16 levels - control by touch panel
16 levels - control by software |
|
character font |
Taiwanese (traditional Chinese)
ASCII Chinese (simplified Chinese) Japanese (ANK, Kanji) Korean |
|
[Us] rated supply voltage |
24 V DC
|
|
supply voltage limits |
19.2…28.8 V
|
|
inrush current |
30 A
|
|
maximum power consumption in W |
8 W when power is not supplied to external devices
5 W when backlight is OFF 5.5 W when backlight is dimmed 12 W |
|
local signalling |
Status LED green, steady for offline
Status LED green, steady for operating Status LED orange, flashing for software starting up Status LED red, steady for power supply (ON) Status LED clear, faded for power supply (OFF) COM2 LED yellow, steady for data is being transmitted COM2 LED yellow, faded for no data transmission SD card LED green, steady for card is inserted SD card LED green, faded for card is not inserted or is not being accessed |
|
software designation |
Vijeo Designer configuration software >= V6.1
|
|
memory description |
Flash EPROM, 96 MB
|
|
data backed up |
128 kB internal RAM (SRAM)
|
|
data storage equipment |
SD card, <= 32 GB
SDHC card, <= 32 GB |
|
downloadable protocols |
Schneider Electric Modicon Modbus
Schneider Electric Modicon Uni-TE Schneider Electric Modicon Modbus Plus Schneider Electric Modicon FIPWAY Mitsubishi Melsec third party protocols Omron Sysmac third party protocols Rockwell Automation Allen-Bradley third party protocols Siemens Simatic third party protocols Schneider Electric Modicon Modbus TCP |
|
integrated connection type |
COM1 serial link SUB-D 9, interface: RS232C, transmission rate: 2400...115200 bps
COM2 serial link RJ45, interface: RS485, transmission rate: 2400...115200 bps COM2 serial link RJ45, interface: RS485, transmission rate: 187.5 kbps compatible with Siemens MPI Ethernet RJ45, interface: 10BASE-T/100BASE-TX Ethernet RJ45, interface: IEEE 802.3 USB 2.0 type A USB 2.0 type mini B |
|
product mounting |
Flush mounting
|
|
fixing mode |
By 4 screw clamps
|
|
front material |
PPT
|
|
enclosure material |
PPT
|
|
type of cooling |
Natural convection
|
|
width |
218 mm
|
|
height |
173 mm
|
|
depth |
60 mm
|
|
net weight |
1.2 kg
|
standards |
UL 508
IEC 61000-6-2 EN 61131-2 |
|
---|---|---|
product certifications |
CE
C-Tick KCC CULus |
|
ambient air temperature for operation |
0…50 °C
|
|
ambient air temperature for storage |
-20…60 °C
|
|
relative humidity |
10…90 % without condensation
|
|
operating altitude |
< 2000 m
|
|
IP degree of protection |
IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529 |
|
NEMA degree of protection |
NEMA 4X front panel (indoor use)
|
|
shock resistance |
147 m/s² 3 chocks in each direction X, Y and Z conforming to EN/IEC 61131-2
|
|
vibration resistance |
3.5 mm (f = 5…9 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2
1 gn (f = 9…150 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2 |
|
resistance to electrostatic discharge |
6 kV contact discharge conforming to IEC 61000-4-2 level 3
|
Product Details
Product Name | Hmigto3510,7 Inch- 65K Color,Com1 Rs232C Port,Com2 Rs485 Port,1 Ethernet Port,1 Sd Card Slot,1 Usb Type A,1 Usb Mini B |
---|---|
Range Name | Easy Harmony GXU |
Tax Class | GST-18 |
Activity | IDHMI |
Net Weight | 1.2KG |
MPG Description | Basic Panel |
MPG | A6 |
Chapter ID | 85389000 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review