HMIBSCEA53D1L01,IIOT Edge Box- Linux Yocto,1 GB LPDDR3 RAM,8 GB eMMC,1 COM Port,2 EtherNet Port,2 USB Port,1 HDMI port
In stock
SKU
HMIBSCEA53D1L01
Regular Price
₹ 114,381
Special Price
₹ 58,334
49% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range of product |
Harmony iPC
|
|
---|---|---|
product or component type |
IIoT Edge Box Core
|
|
device short name |
IIoT Edge Box Core
|
|
free slots |
1 SD card SD 3.0, max raw transfer rate 104 MBps . Supports SD,SDHC,SDXC (Standard 32 mm x 24 mm)
|
|
operating system |
Linux Yocto (Linux Yocto project Krogoth 2.1)
Linux Yocto (BitBake branch 1.30.0) Linux Yocto (Linux Kernel 4.4.38) |
|
software package |
Node-RED and system nodes default IIoT Wiring
|
range compatibility |
HMIYMIN4GUS1 Interface Mini PCIe 4G US for iPC
HMIYMIN4GEU1 Interface Mini PCIe 4G EU for iPC HMIYMIN8AI1 Interface Mini PCIe 8x Analog Input 0-10V HMIYBIN2AIM21 Interface M.2 2x Analog Input 0-10V/4-20mA |
|
---|---|---|
accessory / separate part destination |
Celullar 4G and analog Inputs
|
|
mounting location |
Book mounting
Flat mounting Wall mounting |
|
processor name |
ARM Cortex-A53 Quad core 1.2 GHz Qualcomm Snapdragon 410
|
|
data storage equipment |
8 GB eMMC (soldered)
|
|
memory description |
1 GB RAM LPDDR3 internal (not expandable)
|
|
number of slots |
1 slot(s) for mini PCI Express full-size with optional interface plate,
1 slot(s) for M.2 not for storage, |
|
display resolution |
1920 x 1080 pixels at 60 Hz
|
|
watchdog timer |
1…255 ms
|
|
type of cooling |
Fanless
|
|
electrical connection |
Screw connector, connector type: pin, 1 way, circuit application: ground - location: bottom
Connector, connector type: SMA - location: top |
|
integrated connection type |
HDMI for For configuration only with 1 on bottom
Ethernet with 2 RJ45 SMSC LAN7500, transmission rate: 10/100/1000 Mbps on bottom IEEE 1588 not supported COM1 serial link for battery backup with 1 male SUB-D 9 RS232/422/485 non-isolated USB 2.0 port with 2.0 USB type A, transmission rate: 480 Mbit/s on bottom TPM connector Ver 2.0 for cyber security - hardware encryption TPM module HMIYMINATPM201 to be installed/default installed on motherboard |
|
communication network type |
1.0 WCN3620 Wi-Fi 2.4 GHz conforming to IEEE 802.11 b/g/n
1.0 WCN3620 Bluetooth 4.1 |
|
cyber secured boot |
Secure password boot
|
|
connector type |
1.0 GPIO Pin, 8 pins bottom(Software utility provided)
|
|
[Us] rated supply voltage |
24 V DC power supply
100...240 V AC power supply |
|
supply voltage limits |
12…24 V
|
|
inrush current |
0.43 A
|
|
power consumption in W |
16 W
|
|
control type |
Resettable
|
|
depth |
46 mm
|
|
height |
150 mm
|
|
width |
157 mm
|
|
net weight |
1 kg
|
|
number of slots available for expansion |
1.0 slot(s) for mini PCIe
1.0 slot(s) for M.2 (not for storage) |
standards |
Class A group 1 EN 55011
EN 61000-6-4 EN 61131-2 FCC part 15 UL 60950 |
|
---|---|---|
product certifications |
CE
CULus UL 60950 for IT equipments CCC RCM EAC RED FCC RF IC SRRC TELEC FAC ANATEL |
|
quality labels |
CE
|
|
directives |
2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive |
|
IP degree of protection |
IP40 conforming to IEC 60529
|
|
electromagnetic compatibility |
Immunity to high frequency interference conforming to IEC 61000-4
Disturbing field emission class A conforming to EN 55011 Conducted and radiated emissions class A conforming to EN 55022 |
|
ambient air temperature for storage |
-20…60 °C conforming to IEC 60068-2-2
-20…60 °C conforming to IEC 60068-2-14 |
|
relative humidity |
10…95 % non-condensing conforming to EN/IEC 60068-2-30
|
|
ambient air temperature for operation |
0…50 °C (by default) conforming to EN/IEC 60068-2-2
0…50 °C flat mounting 0…45 °C on mini PCIe 0…45 °C flat mounting on mini PCIe |
|
operating altitude |
2000 m conforming to EN/IEC 60664-1
|
|
vibration resistance |
2 gn (f = 5…500 Hz)eMMC
|
Product Name | HMIBSCEA53D1L01,IIOT Edge Box- Linux Yocto,1 GB LPDDR3 RAM,8 GB eMMC,1 COM Port,2 EtherNet Port,2 USB Port,1 HDMI port |
---|---|
Range Name | Easy Harmony GXU |
Tax Class | GST-18 |
Activity | IDHMI |
Net Weight | 1KG |
MPG Description | IPC |
MPG | A4 |
Chapter ID | 84714190 |
Write Your Own Review
No sellers found for this product.