HMIBMIEA5DD1E01,IIOT Edge Box- Intel Atom Processor,4 GB DDR3 RAM,64GB eMMC,W10,1 COM Port,2 EherNet Port,2 USB Port,1 Display Port

Share
In stock
SKU
HMIBMIEA5DD1E01
Regular Price ₹ 190,491 Special Price ₹ 97,150
49% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
Harmony iPC
 
product or component type
Modular box PC
 
device short name
Modular BOX PC basic Optimized
 
operating system
Windows 10 IoT Enterprise 64 bitmulti-language
 
software package
Node-RED and system nodes restore IIoT Wiring Operating System Restore
McAfee white listing installer cyber security license not included
EcoStruxture secure connect advisor annual subscription cyber security license not included
EcoStruxure Operator Terminal Expert run time HMI license not included
EcoStruxure machine SCADA expert run time HMI/SCADA on configured offer only
EcoStruxure augmented operator advisor server augmented operator license not included
 
Complementary
range compatibility
IDisplay
Modular Display HMIDM
 
accessory / separate part destination
PC panel on HMIDM modular display
 
mounting location
Book mounting
Flat mounting
Wall mounting
 
processor name
Intel Atom E3930 upto 1.8 GHz
 
data storage equipment
64 GB eMMC (soldered)
 
memory description
4 GB RAM DDR3 internal (not expandable)
 
number of slots
1 slot(s) for mini PCI Express full-size with optional interface plate,
 
display resolution
3200 x 2000 pixels at 60 Hz
 
watchdog timer
1…255 ms
 
type of cooling
Fanless
 
electrical connection
Screw connector, connector type: pin, 1 way, circuit application: ground - location: bottom
Connector, connector type: SMA, 3 ways - location: top
 
integrated connection type
Display port with 1 on front
Ethernet with 2 RJ45 Realtek 8111G, transmission rate: 10/100/1000 Mbps on bottom IEEE 1588 not supported
COM1 serial link for battery backup with 1 male SUB-D 9 RS232/422/485 on bottom non-isolated
USB 2.0 port with 1.0 USB type A, transmission rate: 480 Mbit/s on bottom
USB 3.0 port with 1.0 USB type A, transmission rate: 5 Gbit/s on bottom
TPM connector Ver 2.0 for cyber security - hardware encryption TPM module HMIYMINATPM201 to be installed/default installed on motherboard
 
cyber secured boot
Secure password boot UEFI
 
[Us] rated supply voltage
24 V DC power supply
100...240 V AC power supply
 
supply voltage limits
9.6…28.8 V
 
inrush current
2.03 A
 
power consumption in W
20.0 W (box)
15.0 W (with 4:3 12" Display HMIDM6421)
16.0 W (with Wide 12" Display HMIDM6521)
17.0 W (with 4:3 15" Display HMIDM7421)
19.0 W (with Wide 15" Display HMIDM7521)
20.0 W (with Wide 19" Display HMIDM9521)
21.0 W (with Wide 22" Display HMIDMA521)
 
control type
ON/OFF button
 
depth
46 mm
 
height
150 mm
 
width
187 mm
 
net weight
1.2 kg
 
number of slots available for expansion
1.0 slot(s) for mini PCIe
 
Environment
standards
Class A group 1 EN 55011
EN 61000-6-4
EN 61131-2
FCC part 15
UL 60950
 
product certifications
CE
CULus
UL 60950 for IT equipments
EAC
CCC
RCM
 
quality labels
CE
 
directives
2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive
 
IP degree of protection
IP40 conforming to IEC 60529
 
electromagnetic compatibility
Immunity to high frequency interference conforming to IEC 61000-4
Disturbing field emission class A conforming to EN 55011
Conducted and radiated emissions class A conforming to EN 55022
 
ambient air temperature for storage
-20…60 °C conforming to IEC 60068-2-2
 
relative humidity
10…95 % non-condensing conforming to EN/IEC 60068-2-30
 
ambient air temperature for operation
0…50 °C (by default) on mini PCIe conforming to EN/IEC 60068-2-2
0…50 °C flat mounting on mini PCIe
0…45 °C
0…45 °C flat mounting
 
operating altitude
2000 m conforming to EN/IEC 60664-1
 
vibration resistance
2 gn (f = 5…500 Hz)eMMC
More Information
Product Name HMIBMIEA5DD1E01,IIOT Edge Box- Intel Atom Processor,4 GB DDR3 RAM,64GB eMMC,W10,1 COM Port,2 EherNet Port,2 USB Port,1 Display Port
Range Name Easy Harmony GXU
Tax Class GST-18
Activity IDHMI
Net Weight 1.2KG
MPG Description IPC
MPG A4
Chapter ID 84714190
Write Your Own Review
You're reviewing:HMIBMIEA5DD1E01,IIOT Edge Box- Intel Atom Processor,4 GB DDR3 RAM,64GB eMMC,W10,1 COM Port,2 EherNet Port,2 USB Port,1 Display Port
Your Rating

No sellers found for this product.