GV2 GV3 SHUNT TRIP 240V RHS MOUNT

GVAS225
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Main
range
TeSys
 
device short name
GVAS
 
product or component type
Shunt trip
 
device application
Control
 
Complementary
product compatibility
GV2LE
GV2P
GV3L
GV2L
GV3P
GV2ME
 
[Uc] control circuit voltage
220...240 V AC 50 Hz
 
control circuit voltage limits
0.7...1.1 Un
 
[Ui] rated insulation voltage
600 V AC conforming to UL 508
690 V AC conforming to IEC 60947-1
600 V AC conforming to CSA C22.2 No 14
 
threshold tripping voltage
0.75...0.2 Un
 
inrush power in VA
14 VA AC
 
inrush power in W
10.5 W DC
 
hold-in power consumption in VA
5 VA AC
 
hold-in power consumption in W
1.6 W for DC network
 
operating time
10...15 ms conforming to IEC 60947-1
 
on-load factor
100 %
 
connections - terminals
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end
 
tightening torque
< 1.4 N.m on screw clamp terminals
 
mechanical durability
10000 cycles with GV3P and GV3L
30000 cycles with GV2ME and GV2P
 
quantity per set
Set of 10
 
net weight
0.105 kg

Product Details

Product Name GV2 GV3 SHUNT TRIP 240V RHS MOUNT
Range Name TeSys
Tax Class GST-18

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: GV2 GV3 SHUNT TRIP 240V RHS MOUNT
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.