
calcActive())">
GV5P220H 3P 70kA Motor Circuit Breaker
GV5P220H
₹ 58,185.00
₹ 29,674.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV5P220H
GV5P220H 3P 70kA Motor Circuit Breaker
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
GV5P220H 3P 70kA Motor Circuit Breaker
₹ 58,185.00
₹ 29,674.35
Description
range |
TeSys
|
|
---|---|---|
product name |
TeSys GV5
|
|
device short name |
GV5P
|
|
product or component type |
Motor circuit breaker
|
|
device application |
Motor protection
|
|
protection type |
Overload protection
Short-circuit protection Instantaneous short-circuit protection Phase unbalance Phase loss |
|
utilisation category |
Category A conforming to IEC 60947-2
|
|
control type |
Direct rotary handle
|
|
suitability for isolation |
Yes conforming to EN/IEC 60947-2
|
|
poles description |
3P
|
|
[Ue] rated operational voltage |
690 V AC 50/60 Hz
|
|
[In] rated current |
220 A at 65 °C
|
|
Breaking capacity code |
H 70 kA
|
|
breaking capacity |
70 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
|
[Ics] rated service short-circuit breaking capacity |
100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2 100 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
|
[Ui] rated insulation voltage |
800 V AC 50/60 Hz conforming to IEC 60947-2
|
|
[Uimp] rated impulse withstand voltage |
8 kV
|
|
overvoltage category |
III
|
|
trip unit name |
Micrologic 2.2 M
|
|
trip unit rating |
220 A
|
|
trip unit technology |
Electronic
|
|
magnetic tripping current |
3300 A
|
|
[Isd] short-time pick-up adjustment range |
5...13 x Ir adjustable 9 settings
|
|
thermal protection adjustment range |
100…220 A adjustable 9 settings
|
|
thermal overload class |
Class 5 conforming to IEC 60947-4-1
Class 10 conforming to IEC 60947-4-1 Class 20 conforming to IEC 60947-4-1 |
|
phase failure sensitivity |
Yes conforming to IEC 60947-4-1
|
|
mechanical durability |
20000 cycles
|
|
electrical durability |
10000 cycles for AC-3 at 400/415 V In
|
|
maximum operating rate |
25 cyc/h
|
|
rated duty |
Continuous
|
|
power dissipation per pole |
17.6 W
|
motor power kW |
90…110 kW at 400/415 V AC 50/60 Hz
110 kW at 500 V AC 50/60 Hz 110…132 kW at 660/690 V AC 50/60 Hz |
|
---|---|---|
local signalling |
LED ready
LED 95 % Ith |
|
standards |
EN/IEC 60947-1
EN/IEC 60947-2 EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 |
|
product certifications |
IECEE CB Scheme
EAC (pending) |
|
fixing mode |
By screws
|
|
mounting position |
Horizontal and vertical
|
|
connections - terminals |
Power circuit: bars - busbar cross section: 25 x 6 mm
Power circuit: lugs - external diameter: 25 mm |
|
connection pitch |
35 mm without spreaders
|
|
tightening torque |
15 N.m screw : M8
|
|
width |
105 mm
|
|
height |
161 mm
|
|
depth |
155 mm
|
|
net weight |
2.6 kg
|
|
colour |
Anthracite (RAL 7016)
|
ambient air temperature for storage |
-55…85 °C
|
|
---|---|---|
ambient air temperature for operation |
-25…70 °C
|
|
operating altitude |
0...2000 m without derating
|
|
IP degree of protection |
IP40 conforming to IEC 60529
|
|
IK degree of protection |
IK07 conforming to IEC 62262
|
|
pollution degree |
3
|
|
protective treatment |
TC
|
|
fire resistance |
960 °C conforming to IEC 60695-2-1
|
|
mechanical robustness |
Vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
Vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6 |
Product Details
Product Name | GV5P220H 3P 70kA Motor Circuit Breaker |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review