TeSys GV3 - undervoltage trip - 220 V AC 50Hz
In stock
SKU
GV3B22
Regular Price
₹ 6,025
Special Price
₹ 3,133
48% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
device short name |
GV3B
|
|
product or component type |
Undervoltage trip
|
|
device application |
Control
|
product compatibility |
GV3ME
|
|
---|---|---|
[Uc] control circuit voltage |
220 V AC 50 Hz
240 V AC 50 Hz 277 V AC 60 Hz |
|
control circuit voltage limits |
0.8...1.1 Un
|
|
[Ui] rated insulation voltage |
600 V AC conforming to UL 508
690 V AC conforming to IEC 60947-1 600 V AC conforming to CSA C22.2 No 14 |
|
threshold tripping voltage |
0.7...0.35 Un
|
|
inrush power in VA |
12 VA AC
|
|
inrush power in W |
7 W DC
|
|
hold-in power consumption in VA |
7 VA AC
|
|
hold-in power consumption in W |
2.5 W for DC network
|
|
operating time |
10 ms conforming to IEC 60947-1
|
|
on-load factor |
100 %
|
|
connections - terminals |
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end Screw clamp terminals 2 cable(s) 1…2.5 mm²solid Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible with cable end Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible with cable end |
|
tightening torque |
1.2 N.m on screw clamp terminals
|
|
mechanical durability |
15000 cycles
|
|
quantity per set |
Set of 10
|
|
net weight |
0.07 kg
|
Product Name | TeSys GV3 - undervoltage trip - 220 V AC 50Hz |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |
Write Your Own Review
* Required Field
No sellers found for this product.