2 TAP OFFS BUSBAR GV2 63A 45MM PITCH
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
Linergy FT - Comb busbar - 63 A - 2 tap-offs - 45 mm pitch
2 TAP OFFS BUSBAR GV2 63A 45MM PITCH
- Description
- Specifications
- Reviews
Description
TeSys GV busbar set, 3 phases, 63A/690V, for the upstream parallel wiring of groups of motor starters composed of GV2 motor circuit breakers or LS1D32 fuse carriers. For use with screw clamp terminal devices, it is composed of 2 tap-off outlets for the paralleling of 2 devices with a pitch of 45mm. The use of a terminal block GV1G09 or GV2G05 is recommended to supply the busbar sets (to be ordered separately). Green Premium compliant (RoHS/REACh).
Overview
| Product Name | 2 TAP OFFS BUSBAR GV2 63A 45MM PITCH |
|---|---|
| Range Name | Linergy |
| Number of Poles | 3P |
| Tax Class | GST-18 |
| Short Description | Linergy FT - Comb busbar - 63 A - 2 tap-offs - 45 mm pitch |
Reviews
Description
TeSys GV busbar set, 3 phases, 63A/690V, for the upstream parallel wiring of groups of motor starters composed of GV2 motor circuit breakers or LS1D32 fuse carriers. For use with screw clamp terminal devices, it is composed of 2 tap-off outlets for the paralleling of 2 devices with a pitch of 45mm. The use of a terminal block GV1G09 or GV2G05 is recommended to supply the busbar sets (to be ordered separately). Green Premium compliant (RoHS/REACh).
Overview
| Product Name | 2 TAP OFFS BUSBAR GV2 63A 45MM PITCH |
|---|---|
| Range Name | Linergy |
| Number of Poles | 3P |
| Tax Class | GST-18 |
| Short Description | Linergy FT - Comb busbar - 63 A - 2 tap-offs - 45 mm pitch |