GLOBE VALVE DN20 2W RP BRASS
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
GLOBE VALVE DN20 2W RP BRASS
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | GLOBE VALVE DN20 2W RP BRASS |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Product or component type | VALVE |
| Valve type | GLOBE |
| Valve product series | VG210R |
| Medium compatibility | WATERGLYCOL 60 % |
| Valve configuration | 2-WAY |
| Valve connection type | RP INTERNAL |
| Valve connection size | DN20 |
| Body size | 20 MM (3/4 IN) |
| Pipe size | 20 MM |
| Flow characteristic | EQUAL PERCENTAGE |
| Flow coefficient | 6.49 KVS |
| Pressure class | PN16 |
| Operating fluid temperature | -7…100 °C |
| Control valve rangeability | GREATER THAN 50:1 |
| Stroke length | 11 MM |
| Seat leakage | CLASS IV (0.01 %) |
| Stem flow action | STEM UP A OPENED |
| Trim material | STAINLESS STEEL |
| Body material | BRONZE |
| Plug material | STAINLESS STEELASTM A276 GR.316 |
| Seating seal material | EPDM (ETHYLENE PROPYLENE DIENE MONOMER) |
| Packing material | BRASS UNS C36000 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.19 CM |
| Package 1 Width | 12.54 CM |
| Package 1 Length | 12.84 CM |
| Package 1 Weight | 820.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 10.36 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| End of life manual availability | No need of specific recycling operations |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Documents
Reviews
Overview
| Product Name | GLOBE VALVE DN20 2W RP BRASS |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Product or component type | VALVE |
| Valve type | GLOBE |
| Valve product series | VG210R |
| Medium compatibility | WATERGLYCOL 60 % |
| Valve configuration | 2-WAY |
| Valve connection type | RP INTERNAL |
| Valve connection size | DN20 |
| Body size | 20 MM (3/4 IN) |
| Pipe size | 20 MM |
| Flow characteristic | EQUAL PERCENTAGE |
| Flow coefficient | 6.49 KVS |
| Pressure class | PN16 |
| Operating fluid temperature | -7…100 °C |
| Control valve rangeability | GREATER THAN 50:1 |
| Stroke length | 11 MM |
| Seat leakage | CLASS IV (0.01 %) |
| Stem flow action | STEM UP A OPENED |
| Trim material | STAINLESS STEEL |
| Body material | BRONZE |
| Plug material | STAINLESS STEELASTM A276 GR.316 |
| Seating seal material | EPDM (ETHYLENE PROPYLENE DIENE MONOMER) |
| Packing material | BRASS UNS C36000 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.19 CM |
| Package 1 Width | 12.54 CM |
| Package 1 Length | 12.84 CM |
| Package 1 Weight | 820.0 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15.0 CM |
| Package 2 Width | 30.0 CM |
| Package 2 Length | 40.0 CM |
| Package 2 Weight | 10.36 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| End of life manual availability | No need of specific recycling operations |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |