Grey Energy Meter with Class 1.0, 0.5

Share
In stock
SKU
30002975
Regular Price ₹ 64,888 Special Price ₹ 51,910
20% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

EM6400H monitors all instantaneous, integrated and demand parameters, as well as power quality. Help energy balancing. The meter can save up to 10 years of integrated data. Providing Class 0.5S active energy accuracy per IEC 62053-22 standard, the meter will measure active and reactive energy. Communication protocol is Modbus RTU with RS485 port support. The display has 3 rows 14 mm height, 7 segment 4 digit LED display, can simultaneously show up to 3 parameters. Mechanical dimensions are 96 mm in width, 96 mm in height and 90 mm in depth.

More Information
Product Name Grey Energy Meter with Class 1.0, 0.5
Range Name PowerLogic
Tax Class GST-18
Write Your Own Review
You're reviewing:Grey Energy Meter with Class 1.0, 0.5
Your Rating

No sellers found for this product.