ClipsalX-Foot Light with LED*

CPXFTLP2M_WE
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Clipsal X range of switches, featuring vibrant colors and Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant. polycarbonate material. Hassle Free Operation - 'Soft sound' non intrusive switches. Hassle Free Operation - 'Soft sound' non intrusive switches.

Product Details

Product Name ClipsalX-Foot Light with LED*
Range Name Clipsal X
Category Foot Light with LED
No of Modules 2 Mod
Power Source Type 240V - 50 Hertz
Body Material Plastic
Tax Class GST-18
Color White

No Related Posts

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account