FLUSH MOUNT.ENCL.IP55
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
FLUSH MOUNT.ENCL.IP55
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | FLUSH MOUNT.ENCL.IP55 |
|---|---|
| Tax Class | GST-18 |
| Range | TESYS |
| Product or component type | ENCLOSURE |
| Device short name | GV2MP |
| Accessory / separate part category | MOUNTING ACCESSORY |
| Product compatibility | GV2ME |
| enclosure type | FLUSH MOUNTING |
| Auxiliary mounting location | RIGHTLEFT |
| Height | 140 MM |
| Width | 106.5 MM |
| Depth | 83 MM |
| Product weight | 0.13 KG |
| IP degree of protection | IP55 FRONT FACE |
| Environmental characteristic | STANDARD ENVIRONMENT |
| Product certifications | UKCACE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.500 CM |
| Package 1 Width | 10.000 CM |
| Package 1 Length | 15.000 CM |
| Package 1 Weight | 231.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 27 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 6.960 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 108 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 39.320 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 107 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9.374240146139641 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1258766698354385 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00469767590264559 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 95.1464883670669 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 95 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2.450926256908761 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| SCIP Number | 04104e70-ba29-493c-b2cc-b5837d1f879b |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | FLUSH MOUNT.ENCL.IP55 |
|---|---|
| Tax Class | GST-18 |
| Range | TESYS |
| Product or component type | ENCLOSURE |
| Device short name | GV2MP |
| Accessory / separate part category | MOUNTING ACCESSORY |
| Product compatibility | GV2ME |
| enclosure type | FLUSH MOUNTING |
| Auxiliary mounting location | RIGHTLEFT |
| Height | 140 MM |
| Width | 106.5 MM |
| Depth | 83 MM |
| Product weight | 0.13 KG |
| IP degree of protection | IP55 FRONT FACE |
| Environmental characteristic | STANDARD ENVIRONMENT |
| Product certifications | UKCACE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 11.500 CM |
| Package 1 Width | 10.000 CM |
| Package 1 Length | 15.000 CM |
| Package 1 Weight | 231.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 27 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 6.960 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 108 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 39.320 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 107 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9.374240146139641 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1258766698354385 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.00469767590264559 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 95.1464883670669 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 95 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2.450926256908761 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 2 kg CO2 eq. |
| SCIP Number | 04104e70-ba29-493c-b2cc-b5837d1f879b |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |