Fire alarm and Public address kit

In stock
SKU
AET-K01-FAP
Regular Price ₹ 1,074,399 Special Price ₹ 537,200
50% Off ( Prices are all exclusive of taxes )

Training kit helps to learn assemble & program the Fire alarm and public address panel

CHECK DELIVERY TIME & COD AVAILABILITY

Test bench helps students to understand and learn various components interconnecting them during installation, testing, commissioning & programming of fire alarm controllers.

 

Training experiments that can be run on the kit:

This training bench provides an understanding of the following:

• To study the various standards and regulations relating to a fire safety system.

• Learn wiring and installation of Fire alarm panel, smoke detectors, and

  interconnection of system components

• To know different types of devices and detectors and wiring types.

• To configure the program FA panel for addressing and logic writing.

• To know different types of speakers, amplifier selection, zoning concept.

• To install and configure graphical software and integrate with BMS

software.

• to carry preventive and corrective maintenance of system.

 

Components of the kit

Components

Quantity

 Analog Addressable Fire Alarm Control panel 

1 No.

 Configurating Software 

1 No.

 Multisensory detector   - Smoke + Heat

1 No.

 Smoke detector 

1 No.

 Heat detector

1 No.

 Common Detector Base 

3 No.

 Manual Call Point 

1 No.

 Sounder/Strobe 

1 No.

 Control i/o module to integrate with ACS & to on/off 2 indication lamps

3 No.

 12v 7AH battery 

1 No.

 8 Zone Voice Alarm controller with USB MP3 AM FM with Console 

1 No.

 Power Amplifier 240W 

1 No.

 6W Superb Quality Ceiling Speaker module 

3 No.

 Accessories - 6U Rack

1 No.

 Distribution Board

1 No.

 E-stop

1 No.

 each of 2P 25A RCCB and Contactor

1 No.

 Rotary Warning Light 

1 No.

Connecting Cable 2Cx1.0 sq.mm

50 M

Power extension 1 set

1 No.

Stickering

1 set

More Information
Product Name Fire alarm and Public address kit
Tax Class GST-18
Write Your Own Review
You're reviewing:Fire alarm and Public address kit
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite