FICHE MOBILE DROITE 63A 3PT 380-415V IP6
SKU :
81382
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
81382
FICHE MOBILE DROITE 63A 3PT 380-415V IP6
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Free shipping on orders above ₹499
In Stock
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
₹ 5,321.00
₹ 3,299.02
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Estimated delivery:
Out of stock
FICHE MOBILE DROITE 63A 3PT 380-415V IP6
₹ 5,321.00
₹ 3,299.02
- Description
- Specifications
- Reviews
Description
PratiKa wander plug - straight - 63 A - 3P + E - 380...415 V AC - IP67
Overview
| Product Name | FICHE MOBILE DROITE 63A 3PT 380-415V IP6 |
|---|---|
| Range Name | Pratika |
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
PratiKa wander plug - straight - 63 A - 3P + E - 380...415 V AC - IP67
Overview
| Product Name | FICHE MOBILE DROITE 63A 3PT 380-415V IP6 |
|---|---|
| Range Name | Pratika |
| Tax Class | GST-18 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Coupon Code
Copy Code
Grab the Offer Now!!!