Fan Regulator, Miluz Lara, 5-Step, 2 Module, White

MLFR5STP2M_WH
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Control the speed of your fan with the Miluz Lara 5-step fan regulator by Schneider Electric, designed with 2 modules to bring both style and functionality to your electrical installations. A 5-step fan controller. Its Ue rated operational voltage is 240VAC at 50 Hz. This device is designed to be flush mounted. The dimensions of the product are (W) 44.85mm x (H) 44.85mm x (D) 54.9mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with glossy surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety. The product complies with the IS 11037 standard and has ISI product certification.

Product Details

Product Name Fan Regulator, Miluz Lara, 5-Step, 2 Module, White
Range Name Miluz Lara
Tax Class GST-18
Color White
No of Modules 2 Mod

No Related Posts

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently viewed

Switch, Miluz Lara, 10A, 1 Way, 1 Module, White
MLSW101M1W_WH
Price starting from
₹ 125.00
₹ 56.25
Switch, Miluz Lara, 10A, 1 Way, Indicator, 1 Module, White
MLSWI101M1W_WH
Price starting from
₹ 295.00
₹ 132.75
Switch, Miluz Lara, 16A, 1 Way, 1 Module, White
MLSW161M1W_WH
Price starting from
₹ 270.00
₹ 121.50
Switch, Miluz Lara, 16A, 1 Way, Indicator, 1 Module, White
MLSWI161M1W_WH
Price starting from
₹ 380.00
₹ 171.00
Cover Frame, Miluz Lara, 12 Module, White
MLCP12M_WH
Price starting from
₹ 655.00
₹ 294.75
Cover Frame, Miluz Lara, 4 Module, White
MLCP4M_WH
Price starting from
₹ 248.00
₹ 111.60
Cover Frame, Miluz Lara, 6 Module, White
MLCP6M_WH
Price starting from
₹ 312.00
₹ 140.40

Product related to this item

Fan Regulator, Miluz Lara, 4-Step, 1 Module, White
MLFR4STP1M_WH
Price starting from
₹ 870.00
₹ 391.50
Switch, Miluz Lara, 10A, 1 Way, 1 Module, White
MLSW101M1W_WH
Price starting from
₹ 125.00
₹ 56.25
Switch, Miluz Lara, 16A, 1 Way, 1 Module, White
MLSW161M1W_WH
Price starting from
₹ 270.00
₹ 121.50
Cover Frame, Miluz Lara, 6 Module, White
MLCP6M_WH
Price starting from
₹ 312.00
₹ 140.40
Cover Frame, Miluz Lara, 8 Module, White
MLCP8MH_WH
Price starting from
₹ 412.00
₹ 185.40
Socket Outlet, Miluz Lara, 16A, 3 Pin, 2P+E, With Shutter, 2 Module, White
MLSO6162M3P_WH
Price starting from
₹ 400.00
₹ 180.00
Usb Charger, Miluz Lara, A+C Type, 100-240V, 2.4A, 12W, 1 Module, White
MLUSBAC1M_WH
Price starting from
₹ 3,000.00
₹ 1,350.00
Data Socket, Miluz Lara, Rj45 8(8), Stp, Cat6, 1 Module, White
MLRJ451M_WH
Price starting from
₹ 900.00
₹ 405.00