
calcActive())">
EOCR-SSD 05 24~240 V AC/DC
EOCRSSD-05S
₹ 10,260.00
₹ 6,156.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EOCRSSD-05S
EOCR-SSD 05 24~240 V AC/DC
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
EOCR-SSD 05 24~240 V AC/DC
₹ 10,260.00
₹ 6,156.00
Description
Electronic overcurrent relay, EOCR Digital, 0.5 to 6A, 220VAC
Product Details
Product Name | EOCR-SSD 05 24~240 V AC/DC |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review