EOCR-SS 60 24~240V Standard

Share
In stock
SKU
EOCRSS-60S
Regular Price ₹ 6,860 Special Price ₹ 3,773
45% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

electronic overcurrent relay - 0.5..6 A - 220 V AC

More Information
Product Name EOCR-SS 60 24~240V Standard
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:EOCR-SS 60 24~240V Standard
Your Rating

No sellers found for this product.