EMPTY CONTROL STATION PLASTIC 1 CUT OUT
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
EMPTY CONTROL STATION PLASTIC 1 CUT OUT
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This Harmony XALE1 is an empty control station with light grey base and cover. It is part of the range Harmony XB7 diameter 22mm monolithic plastic push buttons and pilot lights.
Overview
| Product Name | EMPTY CONTROL STATION PLASTIC 1 CUT OUT |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | France |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XALE |
| Product or component type | EMPTY CONTROL STATION |
| Device short name | XALE |
| Product destination | FOR XB7 Ø 22 MM CONTROL AND SIGNALLING UNITS |
| Number of cut-out | 1 CUT-OUT |
| Colour of base of enclosure | LIGHT GREY (RAL 7035) |
| Colour of cover | LIGHT GREY (RAL 7035) |
| Material | ABS (ACRYLONITRILE BUTADIENE-STYRENE) |
| Cable entry | 2 KNOCK-OUTS, CLAMPING CAPACITY: 16 MM4 KNOCK-OUTS FOR ISO M20 |
| Sale per indivisible quantity | 5 |
| IP degree of protection | IP54 CONFORMING TO IEC 60529 |
| Assembly style | FOR CUSTOMER ASSEMBLY |
| Net weight | 0.08 KG |
| Marking | CE |
| Protective treatment | TC |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…55 °C |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 60536 |
| IK degree of protection | IK05 CONFORMING TO IEC 62262 |
| Standards | IEC 62208IEC 60947-5-1IEC 60947-5-5IEC 60947-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.200 CM |
| Package 1 Width | 8.100 CM |
| Package 1 Length | 11.500 CM |
| Package 1 Weight | 72.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 8.300 CM |
| Package 2 Width | 8.100 CM |
| Package 2 Length | 31.300 CM |
| Package 2 Weight | 414.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 45 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 4.200 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 18 |
| Total lifecycle Carbon footprint | 0.5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4686233129 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.009289816 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0004343166 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0135955828 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
This Harmony XALE1 is an empty control station with light grey base and cover. It is part of the range Harmony XB7 diameter 22mm monolithic plastic push buttons and pilot lights.
Overview
| Product Name | EMPTY CONTROL STATION PLASTIC 1 CUT OUT |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | France |
| Manufacturer | Schneider Electric |
| Range of product | HARMONY XALE |
| Product or component type | EMPTY CONTROL STATION |
| Device short name | XALE |
| Product destination | FOR XB7 Ø 22 MM CONTROL AND SIGNALLING UNITS |
| Number of cut-out | 1 CUT-OUT |
| Colour of base of enclosure | LIGHT GREY (RAL 7035) |
| Colour of cover | LIGHT GREY (RAL 7035) |
| Material | ABS (ACRYLONITRILE BUTADIENE-STYRENE) |
| Cable entry | 2 KNOCK-OUTS, CLAMPING CAPACITY: 16 MM4 KNOCK-OUTS FOR ISO M20 |
| Sale per indivisible quantity | 5 |
| IP degree of protection | IP54 CONFORMING TO IEC 60529 |
| Assembly style | FOR CUSTOMER ASSEMBLY |
| Net weight | 0.08 KG |
| Marking | CE |
| Protective treatment | TC |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -25…55 °C |
| Electrical shock protection class | CLASS II CONFORMING TO IEC 60536 |
| IK degree of protection | IK05 CONFORMING TO IEC 62262 |
| Standards | IEC 62208IEC 60947-5-1IEC 60947-5-5IEC 60947-1 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.200 CM |
| Package 1 Width | 8.100 CM |
| Package 1 Length | 11.500 CM |
| Package 1 Weight | 72.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 8.300 CM |
| Package 2 Width | 8.100 CM |
| Package 2 Length | 31.300 CM |
| Package 2 Weight | 414.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 45 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 4.200 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 18 |
| Total lifecycle Carbon footprint | 0.5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4686233129 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.009289816 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0004343166 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0135955828 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |